CB-M12-10000S-8GF
Connection cable
| Application | Oil and lubricant resistant | 
| Type of connection | Connector | 
| Thread size | M12 | 
| Type | Female | 
| No. of pins | 8 -pin | 
| Encoding | A-coded | 
| Version | Axial | 
| Connector, LED | No | 
| Type of connection | Open end | 
| Number of conductors | 7 Piece(s) | 
| Sheathing color | Black | 
| Shielded | Yes | 
| Cable length | 10,000 mm | 
| Sheathing material | PUR | 
| Ambient temperature, operation, stationary use | -25 ... 80 °C | 
| Approvals | UL c UL | 
| Customs tariff number | 85444290 | 
| ECLASS 8.0 | 27279218 | 
| ECLASS 9.0 | 27060311 | 
| ETIM 5.0 | EC001855 | 
| ETIM 6.0 | EC001855 | 
 
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
             
                                             
                             
                    