CB-M12-25000S-8WF
Connection cable
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| No. of pins | 8 -pin |
| Encoding | A-coded |
| Version | Angled |
| Connector, LED | No |
| Type of connection | Open end |
| Number of conductors | 7 Piece(s) |
| Sheathing color | Black |
| Shielded | Yes |
| Cable length | 25,000 mm |
| Sheathing material | PUR |
| Ambient temperature, operation, stationary use | -25 ... 80 °C |
| Approvals | UL c UL |
| Customs tariff number | 85444290 |
| ECLASS 8.0 | 27279218 |
| ECLASS 9.0 | 27060311 |
| ETIM 5.0 | EC001855 |
| ETIM 6.0 | EC001855 |