CB-MSI/D9-5000
Adapter cable
| Application | Oil and lubricant resistant | 
| Type of connection | Sub-D | 
| Connector, LED | No | 
| Type | Female | 
| No. of pins | 9 -pin | 
| Version | Axial | 
| Type of connection | Jack plug | 
| Sheathing color | Black | 
| Shielded | Yes | 
| Cable design | Interconnection cable | 
| Cable length | 5,000 mm | 
| Sheathing material | PUR | 
| Suitability for drag chains | No | 
| Customs tariff number | 85444290 | 
| ECLASS 5.1.4 | 27279201 | 
| ECLASS 8.0 | 27279218 | 
| ECLASS 9.0 | 27060311 | 
| ECLASS 10.0 | 27060313 | 
| ECLASS 11.0 | 27060313 | 
| ETIM 5.0 | EC001855 | 
| ETIM 6.0 | EC001855 | 
| ETIM 7.0 | EC001855 |