CPR14-225-m/T1

Safety light curtain receiver

Part no.: 68102430

Icon Icon Icon Icon Icon
Results list: 7 products found
MLC510R14-300
Safety light curtain receiver
Part no.: 68001103
  • Series: MLC 500
  • Resolution: 14 mm
  • Protective field height: 300 mm
  • Type: 4, IEC/EN IEC 61496
Part no.: 68001103
MLC500T14-300
Safety light curtain transmitter
Part no.: 68000103
  • Series: MLC 500
  • Operating range, max.: 0 ... 6 m
  • Resolution: 14 mm
  • Protective field height: 300 mm
Part no.: 68000103
KD S-M12-8A-P1-100
Connection cable
Part no.: 50135129
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 8 Piece(s)
  • Cable length: 10,000 mm
Part no.: 50135129
KDS S-M12-5A-M12-5A-P1-006
Interconnection cable
Part no.: 50133887
  • Connection: Connector, M12  - Connector, M12
  • Connection 01, version: Female
  • Connection 1, no. of pins: 5 Piece(s)
  • Connection 02, version: Axial, Male
Part no.: 50133887
KD S-M12-5A-P1-100
Connection cable
Part no.: 50133861
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 5 Piece(s)
  • Cable length: 10,000 mm
Part no.: 50133861
MSI-MD-FB
Muting interface
Part no.: 549992
  • Restart: Automatic
  • Functions: Sequence controlled 2-sensor muting
  • Contacts: OSSDs
Part no.: 549992
BT-MSI-MD-FB-L
Support
Part no.: 427303
  • Design of mounting device: Angle, L-shape
  • Type of fastening, at device: Screw type
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal
Part no.: 427303
Series COMPACTplus
Device type Receiver
Application Finger protection
Function package Muting
Functions Muting restart override function
Timing controlled 2-sensor muting
Timing controlled 4-sensor muting
Type 4, IEC/EN 61496
SIL 3, IEC 61508
SILCL 3, IEC/EN 62061
Performance Level (PL) e, EN ISO 13849-1
PFHD 2.26E-08 per hour
Mission time 20 years, EN ISO 13849-1
Category 4, EN ISO 13849
Resolution 14 mm
Protective field height 225 mm
Synchronization Optical between transmitter and receiver
Protective circuit Inductive protection
Overtemperature protection
Overvoltage protection
Polarity reversal protection
Short circuit protected
Transient protection
Supply voltage UB 24 V, DC, -20 ... 20 %
Current consumption, max. 160 mA, Without external load
Residual ripple -5 ... 5 %
Fuse External with max. 4 A semi time-lag
Number of digital switching inputs 10 Piece(s)
Type Digital switching input
Switching voltage high, min. 18.2 V
Switching voltage low, max. 2.5 V
Switching voltage, type. 24 V
Voltage type DC
Switching current, max. 20 mA
Input resistance 1,200 Ω
Function Programmable
Function Programmable
Function Programmable
Function Programmable
Function Programmable
Function Programmable
Function Programmable
Function Programmable
Function Programmable
Function Programmable
Number of safety-related switching outputs (OSSDs) 2 Piece(s)
Number of digital switching outputs 5 Piece(s)
Type Safety-related switching output OSSD
Switching voltage high, min. 18.2 V
Switching voltage low, max. 2.5 V
Switching voltage, type. 23 V
Voltage type DC
Current load, max. 650 mA
Load inductivity 2,200,000 µH
Load capacity 3.3 µF
Residual current, max. 0.2 mA
Residual current, type. 0.002 mA
Voltage drop 1 V
Switching principle +24 V switching
Switching element Transistor, Push-pull
Switching principle +24 V switching
Switching element Transistor, Push-pull
Type Digital switching output
Switching voltage high, min. 18.2 V
Switching voltage low, max. 2.5 V
Switching voltage, type. 24 V
Voltage type DC
Switching current, max. 60 mA
Switching element Transistor, PNP
Switching principle +24 V switching
Function Programmable signal output
Switching element Transistor, PNP
Switching principle +24 V switching
Function Programmable signal output
Switching element Transistor, PNP
Switching principle +24 V switching
Function Programmable signal output
Switching element Transistor, PNP
Switching principle +24 V switching
Function Programmable signal output
Switching element Transistor, NPN
Switching principle 0 V switching
Function Programmable signal output
Response time 7 ms
Restart delay time 100 ms
Number of connections 2 Piece(s)
Function Machine interface
Type of connection Terminal
Cable gland M20
No. of pins 12 -pin
Function Local interface
Type of connection Connector
Thread size M12
Type Female
Material Plastic
No. of pins 8 -pin
Permissible conductor cross section, type. 0.75 mm²
Length of connection cable, max. 100 m
Permissible cable resistance to load, max. 1,000 Ω
Dimension (W x H x L) 52 mm x 359 mm x 55 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic / PMMA
Material of end caps Plastic
Net weight 900 g
Housing color Yellow, RAL 1021
Type of fastening Groove mounting
Type of display 7‑segment display
LED
Number of LEDs 4 Piece(s)
Type of configuration Software
Switch
Operational controls Slide switch
Via service interface
Ambient temperature, operation 0 ... 50 °C
Ambient temperature, storage -25 ... 70 °C
Relative humidity (non-condensing) 15 ... 95 %
Degree of protection IP 65
Protection class III
Approvals c TÜV NRTL US
c UL US
US patents US 6,418,546 B
US 6,876,457 B
Customs tariff number 85365019
ECLASS 8.0 27272704
ECLASS 9.0 27272704
ETIM 5.0 EC002549
ETIM 6.0 EC002549
3D-CAD model - CPR14-225-m/T1 - zip
EPLAN macro - zip
Diagnostic software - Upgrade SafetyLab V 1.1.0.67 - zip
Diagnostic software - SafetyLab V1.1.0.67 - zip
Software upgrade - Compatibility Update Vista/Win7 - zip
Software - Query RS232 - zip
Operating instructions - pdf
Software description - pdf
EC declaration of conformity - pdf
Certificate - TÜV Süd - pdf
Certificate - c TÜV NRTL US - pdf