CPT30-150/T3

Safety light curtain transmitter

Part no.: 68301002

Icon Icon Icon Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

This is a combination product: receiver and transmitter of the same series are required for operation.
Please ensure that both devices are replaced with the appropriate product alternatives.
Please use the receiver's designation or part number to find an alternative transmitter/receiver combination.

Series COMPACTplus
Device type Transmitter
Application Hand protection
Type 4, IEC/EN 61496
SIL 3, IEC 61508
SILCL 3, IEC/EN 62061
PFHD 2.26E-08 per hour
Mission time 20 years, EN ISO 13849-1
Resolution 30 mm
Protective field height 150 mm
Operating range 0 ... 18 m
Synchronization Optical between transmitter and receiver
Light source LED, Infrared
Wavelength 880 nm
Mean power of transmitter diode 8.73 µW
Transmitted-signal shape Modulated
LED group 1
Protective circuit Inductive protection
Overtemperature protection
Overvoltage protection
Polarity reversal protection
Short circuit protected
Transient protection
Supply voltage UB 24 V, DC, -20 ... 20 %
Current consumption, max. 75 mA, Without external load
Residual ripple -5 ... 5 %
Fuse External with max. 4 A semi time-lag
Number of digital switching inputs 1 Piece(s)
Type Digital switching input
Switching voltage high, min. 2.5 V
Switching voltage low, max. 18.2 V
Switching voltage, typ. 24 V
Voltage type DC
Switching current, max. 3,000 mA
Input resistance 8,000 Ω
Function External test signal input
Number of connections 1 Piece(s)
Function Voltage supply
Type of connection Brad Harrison plug (MIN series)
Thread size MIN series
Type Male
Material Metal
No. of pins 3 -pin
Permissible conductor cross section, typ. 1 mm²
Length of connection cable, max. 100 m
Permissible cable resistance to load, max. 1,000 Ω
Dimension (W x H x L) 52 mm x 284 mm x 55 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic / PMMA
Material of end caps Plastic
Net weight 700 g
Housing color Yellow, RAL 1021
Type of fastening Groove mounting
Type of display 7‑segment display
Type of configuration Switch
Operational controls Slide switch
Ambient temperature, operation 0 ... 50 °C
Ambient temperature, storage -25 ... 70 °C
Relative humidity (non-condensing) 15 ... 95 %
Degree of protection IP 65
Protection class III
Certifications c TÜV NRTL US
c UL US
US patents US 6,418,546 B
US 6,876,457 B
Customs tariff number 85365019
ECLASS 8.0 27272704
ECLASS 9.0 27272704
ETIM 5.0 EC002549
ETIM 6.0 EC002549
Filter
Results list: 1 products found
BT-2S
Mounting bracket set
Part no.: 560120
  • Type of fastening, at device: Screw type
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal
  • Suitable for product group: Measuring light curtains
Part no.: 560120