CR14-900/W

Safety light curtain receiver

Part no.: 574109

Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Results list: 4 products found
MLC520R14-900
Safety light curtain receiver
Part no.: 68002109
  • Serie: MLC 500
  • Resolution: 14 mm
  • Schutzfeldhöhe: 900 mm
  • Typ: 4, IEC/EN IEC 61496
Part no.: 68002109
MLC500T14-900
Safety light curtain transmitter
Part no.: 68000109
  • Serie: MLC 500
  • Reichweite, max.: 0 ... 6 m
  • Resolution: 14 mm
  • Schutzfeldhöhe: 900 mm
Part no.: 68000109
KD S-M12-5A-P1-150
Connection cable
Part no.: 50137014
  • Anschluss: Connector, M12
  • Version: Axial, Female
  • No. of pins: 5 Piece(s)
  • Leitungslänge: 15,000 mm
Part no.: 50137014
KD S-M12-8A-P1-150
Connection cable
Part no.: 50135130
  • Anschluss: Connector, M12
  • Version: Axial, Female
  • No. of pins: 8 Piece(s)
  • Leitungslänge: 15,000 mm
Part no.: 50135130
Customs tariff number 85365019
Diagnostic software - COMPACT DIAG V1.9 - zip
User's guide - COMPACT DIAG V1.9 - pdf
Operating instructions - pdf