CR50-900S

Safety light curtain receiver

Part no.: 566509

Icon Icon Icon Icon Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Series COMPACTplus
Device type Receiver
Cascading Wired cascading, Guest
Application Access guarding
Danger zone guarding
Type 4, IEC/EN 61496
SIL 3, IEC 61508
SILCL 3, IEC/EN 62061
Performance Level (PL) d, EN ISO 13849-1
PFHD 7.3E-09 per hour
Mission time 20 years, EN ISO 13849-1
Resolution 50 mm
Protective field height 900 mm
Synchronization Optical between transmitter and receiver
Response time 10 ms
Number of connections 1 Piece(s)
Function Cascade, Host
Type of connection Cable with connector
Cable length 250 mm
Sheathing material PUR
Cable color Black
Wire cross section 5 mm²
Thread size M12
Type Male
Material PUR
No. of pins 8 -pin
Dimension (W x H x L) 52 mm x 984 mm x 55 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic / PMMA
Material of end caps Plastic
Net weight 2,700 g
Housing color Yellow, RAL 1021
Type of fastening Groove mounting
Ambient temperature, operation 0 ... 55 °C
Ambient temperature, storage -25 ... 70 °C
Relative humidity (non-condensing) 15 ... 95 %
Degree of protection IP 65
Protection class III
Certifications c UL US
US patents US 6,418,546 B
US 6,876,457 B
Customs tariff number 85365019
ECLASS 8.0 27272704
ECLASS 9.0 27272704
ETIM 5.0 EC002549
ETIM 6.0 EC002549
Results list: 540 products found
CPR14-1050H-b/A1
Safety light curtain receiver
Part no.: 68110670
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,050 mm
  • Type: 4, IEC/EN 61496
Part no.: 68110670
CPR14-1050H-b/P1
Safety light curtain receiver
Part no.: 68110671
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,050 mm
  • Type: 4, IEC/EN 61496
Part no.: 68110671
CPR14-1050H-b/R1
Safety light curtain receiver
Part no.: 68110629
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,050 mm
  • Type: 4, IEC/EN 61496
Part no.: 68110629
CPR14-1050H-b/R2
Safety light curtain receiver
Part no.: 68110628
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,050 mm
  • Type: 4, IEC/EN 61496
Part no.: 68110628
CPR14-1050H-b/R3
Safety light curtain receiver
Part no.: 68110627
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,050 mm
  • Type: 4, IEC/EN 61496
Part no.: 68110627
CPR14-1050H-b/T1
Safety light curtain receiver
Part no.: 68110620
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,050 mm
  • Type: 4, IEC/EN 61496
Part no.: 68110620
CPR14-1050H-b/T2
Safety light curtain receiver
Part no.: 68110621
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,050 mm
  • Type: 4, IEC/EN 61496
Part no.: 68110621
CPR14-1050H-b/T3
Safety light curtain receiver
Part no.: 68110622
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,050 mm
  • Type: 4, IEC/EN 61496
Part no.: 68110622
CPR14-1050H-b/T4
Safety light curtain receiver
Part no.: 68110623
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,050 mm
  • Type: 4, IEC/EN 61496
Part no.: 68110623
CPR14-1050H-i/A1
Safety light curtain receiver
Part no.: 68110690
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,050 mm
  • Type: 4, IEC/EN 61496
Part no.: 68110690
CPR14-1050H-i/P1
Safety light curtain receiver
Part no.: 68110691
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,050 mm
  • Type: 4, IEC/EN 61496
Part no.: 68110691
CPR14-1050H-i/R1
Safety light curtain receiver
Part no.: 68110649
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,050 mm
  • Type: 4, IEC/EN 61496
Part no.: 68110649
CPR14-1050H-i/R2
Safety light curtain receiver
Part no.: 68110648
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,050 mm
  • Type: 4, IEC/EN 61496
Part no.: 68110648
CPR14-1050H-i/R3
Safety light curtain receiver
Part no.: 68110647
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,050 mm
  • Type: 4, IEC/EN 61496
Part no.: 68110647
CPR14-1050H-i/T1
Safety light curtain receiver
Part no.: 68110640
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,050 mm
  • Type: 4, IEC/EN 61496
Part no.: 68110640
CPR14-1050H-i/T2
Safety light curtain receiver
Part no.: 68110641
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,050 mm
  • Type: 4, IEC/EN 61496
Part no.: 68110641
CPR14-1050H-i/T3
Safety light curtain receiver
Part no.: 68110642
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,050 mm
  • Type: 4, IEC/EN 61496
Part no.: 68110642
CPR14-1050H-i/T4
Safety light curtain receiver
Part no.: 68110643
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,050 mm
  • Type: 4, IEC/EN 61496
Part no.: 68110643
CPR14-1200H-b/A1
Safety light curtain receiver
Part no.: 68112670
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,200 mm
  • Type: 4, IEC/EN 61496
Part no.: 68112670
CPR14-1200H-b/P1
Safety light curtain receiver
Part no.: 68112671
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,200 mm
  • Type: 4, IEC/EN 61496
Part no.: 68112671
CPR14-1200H-b/R1
Safety light curtain receiver
Part no.: 68112629
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,200 mm
  • Type: 4, IEC/EN 61496
Part no.: 68112629
CPR14-1200H-b/R2
Safety light curtain receiver
Part no.: 68112628
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,200 mm
  • Type: 4, IEC/EN 61496
Part no.: 68112628
CPR14-1200H-b/R3
Safety light curtain receiver
Part no.: 68112627
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,200 mm
  • Type: 4, IEC/EN 61496
Part no.: 68112627
CPR14-1200H-b/T1
Safety light curtain receiver
Part no.: 68112620
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,200 mm
  • Type: 4, IEC/EN 61496
Part no.: 68112620
CPR14-1200H-b/T2
Safety light curtain receiver
Part no.: 68112621
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,200 mm
  • Type: 4, IEC/EN 61496
Part no.: 68112621
CPR14-1200H-b/T3
Safety light curtain receiver
Part no.: 68112622
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,200 mm
  • Type: 4, IEC/EN 61496
Part no.: 68112622
CPR14-1200H-b/T4
Safety light curtain receiver
Part no.: 68112623
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,200 mm
  • Type: 4, IEC/EN 61496
Part no.: 68112623
CPR14-1200H-i/A1
Safety light curtain receiver
Part no.: 68112690
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,200 mm
  • Type: 4, IEC/EN 61496
Part no.: 68112690
CPR14-1200H-i/P1
Safety light curtain receiver
Part no.: 68112691
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,200 mm
  • Type: 4, IEC/EN 61496
Part no.: 68112691
CPR14-1200H-i/R1
Safety light curtain receiver
Part no.: 68112649
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,200 mm
  • Type: 4, IEC/EN 61496
Part no.: 68112649
CPR14-1200H-i/R2
Safety light curtain receiver
Part no.: 68112648
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,200 mm
  • Type: 4, IEC/EN 61496
Part no.: 68112648
CPR14-1200H-i/R3
Safety light curtain receiver
Part no.: 68112647
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,200 mm
  • Type: 4, IEC/EN 61496
Part no.: 68112647
CPR14-1200H-i/T1
Safety light curtain receiver
Part no.: 68112640
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,200 mm
  • Type: 4, IEC/EN 61496
Part no.: 68112640
CPR14-1200H-i/T2
Safety light curtain receiver
Part no.: 68112641
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,200 mm
  • Type: 4, IEC/EN 61496
Part no.: 68112641
CPR14-1200H-i/T3
Safety light curtain receiver
Part no.: 68112642
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,200 mm
  • Type: 4, IEC/EN 61496
Part no.: 68112642
CPR14-1200H-i/T4
Safety light curtain receiver
Part no.: 68112643
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,200 mm
  • Type: 4, IEC/EN 61496
Part no.: 68112643
CPR14-1350H-b/A1
Safety light curtain receiver
Part no.: 68113670
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,350 mm
  • Type: 4, IEC/EN 61496
Part no.: 68113670
CPR14-1350H-b/P1
Safety light curtain receiver
Part no.: 68113671
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,350 mm
  • Type: 4, IEC/EN 61496
Part no.: 68113671
CPR14-1350H-b/R1
Safety light curtain receiver
Part no.: 68113629
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,350 mm
  • Type: 4, IEC/EN 61496
Part no.: 68113629
CPR14-1350H-b/R2
Safety light curtain receiver
Part no.: 68113628
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,350 mm
  • Type: 4, IEC/EN 61496
Part no.: 68113628
CPR14-1350H-b/R3
Safety light curtain receiver
Part no.: 68113627
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,350 mm
  • Type: 4, IEC/EN 61496
Part no.: 68113627
CPR14-1350H-b/T1
Safety light curtain receiver
Part no.: 68113620
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,350 mm
  • Type: 4, IEC/EN 61496
Part no.: 68113620
CPR14-1350H-b/T2
Safety light curtain receiver
Part no.: 68113621
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,350 mm
  • Type: 4, IEC/EN 61496
Part no.: 68113621
CPR14-1350H-b/T3
Safety light curtain receiver
Part no.: 68113622
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,350 mm
  • Type: 4, IEC/EN 61496
Part no.: 68113622
CPR14-1350H-b/T4
Safety light curtain receiver
Part no.: 68113623
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,350 mm
  • Type: 4, IEC/EN 61496
Part no.: 68113623
CPR14-1350H-i/A1
Safety light curtain receiver
Part no.: 68113690
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,350 mm
  • Type: 4, IEC/EN 61496
Part no.: 68113690
CPR14-1350H-i/P1
Safety light curtain receiver
Part no.: 68113691
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,350 mm
  • Type: 4, IEC/EN 61496
Part no.: 68113691
CPR14-1350H-i/R1
Safety light curtain receiver
Part no.: 68113649
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,350 mm
  • Type: 4, IEC/EN 61496
Part no.: 68113649
CPR14-1350H-i/R2
Safety light curtain receiver
Part no.: 68113648
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,350 mm
  • Type: 4, IEC/EN 61496
Part no.: 68113648
CPR14-1350H-i/R3
Safety light curtain receiver
Part no.: 68113647
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,350 mm
  • Type: 4, IEC/EN 61496
Part no.: 68113647
CPR14-1350H-i/T1
Safety light curtain receiver
Part no.: 68113640
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,350 mm
  • Type: 4, IEC/EN 61496
Part no.: 68113640
CPR14-1350H-i/T2
Safety light curtain receiver
Part no.: 68113641
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,350 mm
  • Type: 4, IEC/EN 61496
Part no.: 68113641
CPR14-1350H-i/T3
Safety light curtain receiver
Part no.: 68113642
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,350 mm
  • Type: 4, IEC/EN 61496
Part no.: 68113642
CPR14-1350H-i/T4
Safety light curtain receiver
Part no.: 68113643
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,350 mm
  • Type: 4, IEC/EN 61496
Part no.: 68113643
CPR14-1500H-b/A1
Safety light curtain receiver
Part no.: 68115670
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,500 mm
  • Type: 4, IEC/EN 61496
Part no.: 68115670
CPR14-1500H-b/P1
Safety light curtain receiver
Part no.: 68115671
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,500 mm
  • Type: 4, IEC/EN 61496
Part no.: 68115671
CPR14-1500H-b/R1
Safety light curtain receiver
Part no.: 68115629
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,500 mm
  • Type: 4, IEC/EN 61496
Part no.: 68115629
CPR14-1500H-b/R2
Safety light curtain receiver
Part no.: 68115628
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,500 mm
  • Type: 4, IEC/EN 61496
Part no.: 68115628
CPR14-1500H-b/R3
Safety light curtain receiver
Part no.: 68115627
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,500 mm
  • Type: 4, IEC/EN 61496
Part no.: 68115627
CPR14-1500H-b/T1
Safety light curtain receiver
Part no.: 68115620
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,500 mm
  • Type: 4, IEC/EN 61496
Part no.: 68115620
CPR14-1500H-b/T2
Safety light curtain receiver
Part no.: 68115621
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,500 mm
  • Type: 4, IEC/EN 61496
Part no.: 68115621
CPR14-1500H-b/T3
Safety light curtain receiver
Part no.: 68115622
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,500 mm
  • Type: 4, IEC/EN 61496
Part no.: 68115622
CPR14-1500H-b/T4
Safety light curtain receiver
Part no.: 68115623
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,500 mm
  • Type: 4, IEC/EN 61496
Part no.: 68115623
CPR14-1500H-i/A1
Safety light curtain receiver
Part no.: 68115690
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,500 mm
  • Type: 4, IEC/EN 61496
Part no.: 68115690
CPR14-1500H-i/P1
Safety light curtain receiver
Part no.: 68115691
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,500 mm
  • Type: 4, IEC/EN 61496
Part no.: 68115691
CPR14-1500H-i/R1
Safety light curtain receiver
Part no.: 68115649
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,500 mm
  • Type: 4, IEC/EN 61496
Part no.: 68115649
CPR14-1500H-i/R2
Safety light curtain receiver
Part no.: 68115648
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,500 mm
  • Type: 4, IEC/EN 61496
Part no.: 68115648
CPR14-1500H-i/R3
Safety light curtain receiver
Part no.: 68115647
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,500 mm
  • Type: 4, IEC/EN 61496
Part no.: 68115647
CPR14-1500H-i/T1
Safety light curtain receiver
Part no.: 68115640
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,500 mm
  • Type: 4, IEC/EN 61496
Part no.: 68115640
CPR14-1500H-i/T2
Safety light curtain receiver
Part no.: 68115641
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,500 mm
  • Type: 4, IEC/EN 61496
Part no.: 68115641
CPR14-1500H-i/T3
Safety light curtain receiver
Part no.: 68115642
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,500 mm
  • Type: 4, IEC/EN 61496
Part no.: 68115642
CPR14-1500H-i/T4
Safety light curtain receiver
Part no.: 68115643
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,500 mm
  • Type: 4, IEC/EN 61496
Part no.: 68115643
CPR14-1650H-b/A1
Safety light curtain receiver
Part no.: 68116670
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,650 mm
  • Type: 4, IEC/EN 61496
Part no.: 68116670
CPR14-1650H-b/P1
Safety light curtain receiver
Part no.: 68116671
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,650 mm
  • Type: 4, IEC/EN 61496
Part no.: 68116671
CPR14-1650H-b/R1
Safety light curtain receiver
Part no.: 68116629
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,650 mm
  • Type: 4, IEC/EN 61496
Part no.: 68116629
CPR14-1650H-b/R2
Safety light curtain receiver
Part no.: 68116628
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,650 mm
  • Type: 4, IEC/EN 61496
Part no.: 68116628
CPR14-1650H-b/R3
Safety light curtain receiver
Part no.: 68116627
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,650 mm
  • Type: 4, IEC/EN 61496
Part no.: 68116627
CPR14-1650H-b/T1
Safety light curtain receiver
Part no.: 68116620
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,650 mm
  • Type: 4, IEC/EN 61496
Part no.: 68116620
CPR14-1650H-b/T2
Safety light curtain receiver
Part no.: 68116621
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,650 mm
  • Type: 4, IEC/EN 61496
Part no.: 68116621
CPR14-1650H-b/T3
Safety light curtain receiver
Part no.: 68116622
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,650 mm
  • Type: 4, IEC/EN 61496
Part no.: 68116622
CPR14-1650H-b/T4
Safety light curtain receiver
Part no.: 68116623
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,650 mm
  • Type: 4, IEC/EN 61496
Part no.: 68116623