DDLS 200/200.1-60
Optical data transmission
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | DDLS 200 | 
| Special version | Not influenced by reflective surfaces Operation of parallel light axes  | 
                                
| Working range | 200 ... 200,000 mm | 
| Light source | LED, Infrared | 
| Transmission frequency | F1 | 
| Opening angle | 1 ° | 
| Supply voltage UB | 18 ... 30 V, DC | 
| Number of digital switching inputs | 1 Piece(s) | 
| Number of digital switching outputs | 1 Piece(s) | 
| Type | Ethernet | 
| Architecture | Transparent | 
| Address assignment | None | 
| Transmission speed | 100 Mbit/s Tx, 2 Mbit/s Fx | 
| Function | Process | 
| Switch functionality | None | 
| Transmission protocol | TCP/IP , UDP | 
| Number of connections | 2 Piece(s) | 
| Type of connection | Terminal | 
| Cable gland | M16 | 
| No. of pins | 8 -pin | 
| Type of connection | RJ45 | 
| Thread size | M25 | 
| Dimension (W x H x L) | 89.25 mm x 196.5 mm x 111.8 mm | 
| Housing material | Metal | 
| Net weight | 1,245 g | 
| Type of display | Bar graph LED  | 
                                
| Ambient temperature, operation | -5 ... 50 °C | 
| Ambient temperature, storage | -30 ... 70 °C | 
| Degree of protection | IP 65 | 
| Approvals | c UL US | 
| Test procedure for EMC in accordance with standard | EN 61000-6-2:2005 EN 61000-6-4:2001  | 
                                
| Test procedure for noise in accordance with standard | EN 60068-2-64 | 
| Test procedure for oscillation in accordance with standard | EN 60068-2-6 | 
| Test procedure for shock in accordance with standard | EN 60068-2-27 EN 60068-2-29  | 
                                
| Customs tariff number | 84718000 | 
| ECLASS 8.0 | 19179090 | 
| ECLASS 9.0 | 19179090 | 
| ETIM 5.0 | EC000515 | 
| ETIM 6.0 | EC000515 |