ER30-2400

Safety light curtain receiver

Part no.: 624324

Follow-up article

Hello, we'd be happy to be of assistance to you.

Please refer to the file Application Note Substitutes to find technical details on substitute products.
The file can be found under the Downloads/Technical documentation tab.

Results list: 4 products found
MLC520R30-2400
Safety light curtain receiver
Part no.: 68002324
  • Series: MLC 500
  • Resolution: 30 mm
  • Protective field height: 2,400 mm
  • Type: 4, IEC/EN IEC 61496
Part no.: 68002324
MLC500T30-2400
Safety light curtain transmitter
Part no.: 68000324
  • Series: MLC 500
  • Operating range, max.: 0 ... 10 m
  • Resolution: 30 mm
  • Protective field height: 2,400 mm
Part no.: 68000324
KD S-M12-5A-P1-150
Connection cable
Part no.: 50137014
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 5 Piece(s)
  • Cable length: 15,000 mm
Part no.: 50137014
CB-M12-5GF
Connector
Part no.: 429175
  • Connection 1: Connector, M12
  • Connection 2: Screw terminal
  • Version: Axial, Female
  • No. of pins: 5 Piece(s)
Part no.: 429175
Customs tariff number 85365019
Operating instructions - pdf
Operating instructions - Application Note Substitute - pdf