GF-LB-BR-405-IQ
Glass fiber optics for throughbeam operation
| Series | GF |
| Operating principle | Throughbeam principle |
| Device type | Transmit and receive fiber |
| Area of application | General applications |
| Special version | Heat resistant |
| Operating range | , Guaranteed operating range |
| Opening angle | 65 ° |
| Light beam exit | On face |
| Fiber core | Mixed fiber configuration Multiple fiber core |
| Fiber core material | Glass |
| aktiver Faserdurchmesser | 1.5 mm |
| Design | Cylindrical |
| Outer diameter | 4 mm |
| Head material | Aluminum |
| Type | Glass fiber optics (GF) |
| Fiber length | 500 mm |
| Fiber sheathing material | Nickel-plated brass |
| Fastening of the probe | Ø 4 mm |
| Smallest bending radius (static) | R40 |
| Smallest bending radius (moving) | R40 |
| Sleeve length at optical outlet | 10 mm |
| Metric thread on fiber optic sleeve | No |
| Laying | standard |
| Ambient temperature, operation | -30 ... 160 °C |
| Customs tariff number | 90011090 |
| ECLASS 8.0 | 27270905 |
| ECLASS 9.0 | 27270905 |
| ETIM 5.0 | EC002651 |
| ETIM 6.0 | EC002651 |