GS 06/66.6-2,550
Fork photoelectric sensor
Part no.:
50105653
| Series | 6 |
| Principle of physics | Optical |
| Label width, min. | 2 mm |
| Label gap, min. | 2 mm |
| Medium | Not transparent |
| Light source | LED |
| Supply voltage UB | , DC |
| Number of digital switching outputs | 2 Piece(s) |
| Switching element | Transistor |
| Switching element | Transistor |
| Type of connection | Cable |
| Cable length | 550 mm |
| Number of conductors | 4 -wire |
| Mouth width | 2 mm |
| Mouth depth | 40 mm |
| Dimension (W x H x L) | 14 mm x 34.5 mm x 60 mm |
| Housing material | Metal |
| Metal housing | Diecast zinc |
| Lens cover material | Plastic / PMMA |
| Net weight | 100 g |
| Number of LEDs | 2 Piece(s) |
| Ambient temperature, operation | -20 ... 60 °C |
| Ambient temperature, storage | -30 ... 70 °C |
| Degree of protection | IP 65 |
| Protection class | III |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270909 |
| ECLASS 8.0 | 27270909 |
| ECLASS 9.0 | 27270909 |
| ECLASS 10.0 | 27270909 |
| ECLASS 11.0 | 27270909 |
| ETIM 5.0 | EC002720 |
| ETIM 6.0 | EC002720 |
| ETIM 7.0 | EC002720 |