Housing BCL 300i V2A

Protective housing

Part no.: 50120731

Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Suitable for BCL 3xxi series bar code reader, deflecting mirror
Design Cubic
Dimension (W x H x L) 200 mm x 135 mm x 63 mm
Housing material Stainless steel
Stainless steel housing V2A
Lens cover material Glass
Net weight 2,200 g
Housing color Silver
Type of fastening 20 mm rod
Degree of protection IP 67
IP 69K
Customs tariff number 84733080
ECLASS 5.1.4 27279290
ECLASS 8.0 27279290
ECLASS 9.0 27279090
ECLASS 10.0 27273792
ECLASS 11.0 27273792
ECLASS 12.0 27273792
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
Results list: 1 products found
MA 100
Modular connection unit
Part no.: 50114369
  • Series: MA 100
  • Interface: RS 232
  • Suitable for...: BCL 300i
Part no.: 50114369
Package insert - pdf