ILSER 3B/4,200-S8
Throughbeam photoelectric sensor receiver
Hello, we'd be happy to be of assistance to you.
This is a combination product: receiver and transmitter of the same series are required for operation.
Please ensure that both devices are replaced with the appropriate product alternatives.
Please use the receiver's designation or part number to find an alternative transmitter/receiver combination.
| Series | 3B | 
| Operating principle | Throughbeam principle | 
| Device type | Receiver | 
| Special version | Warning output | 
| Protective circuit | Polarity reversal protection Short circuit protected  | 
                                
| Supply voltage UB | 10 ... 30 V, DC | 
| Residual ripple | 0 ... 15 %, From UB | 
| Open-circuit current | 0 ... 14 mA | 
| Number of digital switching outputs | 2 Piece(s) | 
| Type | Digital switching output | 
| Switching element | Transistor, PNP | 
| Switching principle | Light switching | 
| Switching element | Transistor, PNP | 
| Switching principle | UB switching | 
| Function | Warning output | 
| Switching frequency | 1,000 Hz | 
| Response time | 0.5 ms | 
| Readiness delay | 300 ms | 
| Number of connections | 1 Piece(s) | 
| Function | Signal OUT Voltage supply  | 
                                
| Type of connection | Cable with connector | 
| Cable length | 200 mm | 
| Sheathing material | PUR | 
| Cable color | Black | 
| Wire cross section | 0.2 mm² | 
| Thread size | M8 | 
| Type | Male | 
| Material | Metal | 
| No. of pins | 4 -pin | 
| Dimension (W x H x L) | 11 mm x 32 mm x 17 mm | 
| Housing material | Plastic | 
| Plastic housing | PC-ABS | 
| Lens cover material | Plastic / PMMA | 
| Net weight | 20 g | 
| Housing color | Red, RAL 3000 | 
| Type of fastening | Through-hole mounting | 
| Type of display | LED | 
| Number of LEDs | 2 Piece(s) | 
| Ambient temperature, operation | -30 ... 55 °C | 
| Ambient temperature, storage | -30 ... 70 °C | 
| Degree of protection | IP 67 | 
| Protection class | III | 
| Approvals | c UL US | 
| Standards applied | IEC 60947-5-2 | 
| Customs tariff number | 85365019 | 
| ECLASS 8.0 | 27270901 | 
| ECLASS 9.0 | 27270901 | 
| ETIM 5.0 | EC002716 | 
| ETIM 6.0 | EC002716 |