IS 104MP/2NC-1E2
Inductive switch
| Series | 104 |
| type. operating range limit Sn | 1.2 mm |
| Protective circuit | Overload protection Polarity reversal protection Short circuit protected |
| Supply voltage UB | 10 ... 30 V, DC |
| Open-circuit current | 0 ... 10 mA |
| Temperature drift, max. (in % of Sr) | 10 % |
| Repeatability, max. (in % of Sr) | 1 % |
| Number of digital switching outputs | 1 Piece(s) |
| Voltage type | DC |
| Switching current, max. | 100 mA |
| Residual current, max. | 0.01 mA |
| Voltage drop | ≤ 2 V |
| Switching element | Transistor, NPN |
| Switching principle | NC (normally closed) |
| Switching frequency | 2,000 Hz |
| Number of connections | 1 Piece(s) |
| Function | Signal OUT Voltage supply |
| Type of connection | Cable |
| Cable length | 2,000 mm |
| Sheathing material | PVC |
| Cable color | Black |
| Number of conductors | 3 -wire |
| Wire cross section | 0.15 mm² |
| Design | Cylindrical |
| Dimension (Ø x L) | 4 mm x 26 mm |
| Type of installation | Embedded/flush |
| Housing material | Stainless steel |
| Sensing face material | Plastic, Polyoxymethylene (POM) |
| Net weight | 34 g |
| Housing color | Red, RAL 3000 Silver |
| Standard measuring plate | 4 x 4 mm², Fe360 |
| Type of display | LED |
| Number of LEDs | 1 Piece(s) |
| Ambient temperature, operation | -25 ... 70 °C |
| Ambient temperature, storage | -25 ... 70 °C |
| Degree of protection | IP 67 |
| Standards applied | IEC 60947-5-2 |
| Fe360 steel | 1 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270101 |
| ECLASS 8.0 | 27270101 |
| ECLASS 9.0 | 27270101 |
| ECLASS 10.0 | 27270101 |
| ECLASS 11.0 | 27270101 |
| ECLASS 12.0 | 27274001 |
| ECLASS 13.0 | 27274001 |
| ECLASS 14.0 | 27274001 |
| ECLASS 15.0 | 27274001 |
| ECLASS 16.0 | 27274001 |
| ETIM 5.0 | EC002714 |
| ETIM 6.0 | EC002714 |
| ETIM 7.0 | EC002714 |
| ETIM 8.0 | EC002714 |
| ETIM 9.0 | EC002714 |
| ETIM 10.0 | EC002714 |