IVBR/4-50-1150-01,300-S12-W
Light curtain receiver
| Series | Vario |
| Operating principle | Throughbeam principle |
| Device type | Receiver |
| Special version | Diagonal-beam scanning Parallel-beam scanning |
| Measurement field length | 1,150 mm |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Supply voltage UB | 24 V, DC, -15 ... 20 % |
| Residual ripple | 0 ... 15 %, From UB |
| Number of digital switching outputs | 1 Piece(s) |
| Type | Digital switching output |
| Switching element | Transistor, PNP |
| Switching principle | Light switching |
| Switching element | Transistor, PNP |
| Switching principle | UB switching |
| Function | Warning output |
| Response time per beam | 2 µs |
| Type of connection | Cable with connector |
| Cable length | 300 mm |
| Thread size | M12 |
| No. of pins | 4 -pin |
| Design | Cubic |
| Dimension (W x H x L) | 10 mm x 1,360 mm x 27 mm |
| Housing material | Metal |
| Metal housing | Aluminum |
| Lens cover material | Plastic |
| Housing color | Gray |
| Type of fastening | Through-hole mounting |
| Type of display | LED |
| Type of configuration | Software |
| Degree of protection | IP 54 |
| Customs tariff number | 90314990 |
| ECLASS 8.0 | 27270910 |
| ECLASS 9.0 | 27270910 |
| ETIM 5.0 | EC002549 |
| ETIM 6.0 | EC002549 |