IVBR/4-50-1950-03-S8
Light curtain receiver
Series | Vario |
Operating principle | Throughbeam principle |
Device type | Receiver |
Special version | Diagonal-beam scanning Parallel-beam scanning |
Measurement field length | 1,950 mm |
Number of beams | 40 Piece(s) |
Beam spacing | 50 mm |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 24 V, DC, -15 ... 20 % |
Residual ripple | 0 ... 15 %, From UB |
Number of digital switching outputs | 2 Piece(s) |
Type | Digital switching output |
Switching element | Transistor, PNP |
Switching principle | Dark switching |
Switching element | Transistor, PNP |
Switching principle | UB switching |
Function | Warning output |
Cycle time | 80 ms |
Response time per beam | 2,000 µs |
Type of connection | Connector |
Thread size | M8 |
Material | Metal |
No. of pins | 4 -pin |
Design | Cubic |
Dimension (W x H x L) | 10 mm x 2,160 mm x 27 mm |
Housing material | Metal |
Metal housing | Aluminum |
Lens cover material | Plastic |
Housing color | Gray |
Type of fastening | Through-hole mounting |
Type of display | LED |
Type of configuration | Software |
Ambient temperature, operation | -10 ... 45 °C |
Degree of protection | IP 54 |
Protection class | III |
Standards applied | EN 60947-5-2 (German version) |
Customs tariff number | 90314990 |
ECLASS 8.0 | 27270910 |
ECLASS 9.0 | 27270910 |
ETIM 5.0 | EC002549 |
ETIM 6.0 | EC002549 |