K-YPB M12A-5m-M12A-S-PUR

Interconnection cable

Part no.: 50123265

Results list: 2 products found
KDS PB-M12-4A-M12-4A-P3-050
Interconnection cable
Part no.: 50135254
  • Interface: PROFIBUS DP
  • Connection: Connector, M12  - Connector, M12
  • Connection 01, version: Female
  • Connection 1, no. of pins: 5 Piece(s)
Part no.: 50135254
K-YPB M12A-M12A-S-PUR
Interconnection cable
Part no.: 50123263
  • Suitable for: CML700i light curtains
  • Interface: PROFIBUS DP
  • Encoding: B-coded  - B-coded  - B-coded
  • Application: Oil and lubricant resistant
Part no.: 50123263
Suitable for CML700i light curtains
Suitable for interface PROFIBUS DP
Type of connection Connector
Thread size M12
Type Male
No. of pins 5 -pin
Encoding B-coded
Version Axial
Type of connection Connector
Thread size M12
Type Female
No. of pins 5 -pin
Encoding B-coded
Version Axial
Type of connection Connector
Thread size M12
Type Male
No. of pins 5 -pin
Encoding B-coded
Version Axial
Number of conductors 2 Piece(s)
Sheathing color Violet
Shielded Yes
Silicone-free Yes
Cable design Distribution cable
Sheathing material PUR
Wire insulation PE
Suitability for drag chains Yes
Traverse rate Max. 5.5 m/s with horiz. traverse path of 5m and and max. acceleration of 10m/s²
Properties of the outer sheathing Free of CFC, silicone and halogen
Bending cycles 5,000,000 Piece(s)
Bending radius, flexible laying, min. Min. 10 x cable diameter
Bending radius, stationary laying, min. Min. 7.5 x cable diameter
Customs tariff number 85444290
ECLASS 5.1.4 27279201
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ECLASS 10.0 27060311
ECLASS 11.0 27060311
ECLASS 12.0 27060311
ECLASS 13.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
EC declaration of conformity - pdf