KB 232-2 KIT f. FIS 6170
Interconnection cable
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Suitable for | FIS series mobile 2D-code readers |
| Suitable for interface | RS 232 |
| Type of connection | Sub-D |
| Type | Female |
| No. of pins | 9 -pin |
| Version | Axial |
| Type of connection | Connector |
| Thread size | Pluggable |
| Type | Male |
| No. of pins | 8 -pin |
| Version | Axial |
| Type of connection | Jack socket |
| Type | Female |
| No. of pins | 2 -pin |
| Version | Axial |
| Number of conductors | 8 Piece(s) |
| Sheathing color | Black |
| Shielded | Yes |
| Cable design | Helix cable |
| Cable length | 2,000 mm |
| Sheathing material | PVC |
| Customs tariff number | 85044090 |
| ECLASS 8.0 | 27279218 |
| ECLASS 9.0 | 27060311 |
| ETIM 5.0 | EC001855 |
| ETIM 6.0 | EC001855 |