KB M12/8-2000-SA
Connection cable
| Type of connection | Connector | 
| Thread size | M12 | 
| Type | Male | 
| No. of pins | 8 -pin | 
| Encoding | A-coded | 
| Version | Axial | 
| Connector, LED | No | 
| Type of connection | Open end | 
| Number of conductors | 8 Piece(s) | 
| Sheathing color | Gray | 
| Shielded | Yes | 
| Cable length | 2,000 mm | 
| Sheathing material | PUR | 
| Customs tariff number | 85444290 | 
| ECLASS 8.0 | 27279218 | 
| ECLASS 9.0 | 27060311 | 
| ETIM 5.0 | EC001855 | 
| ETIM 6.0 | EC001855 |