KB USB IT4xxx
Interconnection cable
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Suitable for interface | USB |
| Type of connection | USB |
| Connector, LED | No |
| Connector type | USB 1.1 Standard-A |
| Type of connection | RJ41 |
| Sheathing color | Black |
| Shielded | Yes |
| Cable design | Interconnection cable |
| Cable length | 2,600 mm |
| Sheathing material | PVC |
| Suitability for drag chains | No |
| Net weight | 106 g |
| Customs tariff number | 85444290 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27279218 |
| ECLASS 9.0 | 27060311 |
| ECLASS 10.0 | 27060311 |
| ECLASS 11.0 | 27060311 |
| ECLASS 12.0 | 27060311 |
| ECLASS 13.0 | 27060311 |
| ECLASS 14.0 | 27060311 |
| ECLASS 15.0 | 27060311 |
| ECLASS 16.0 | 27060311 |
| ETIM 5.0 | EC001855 |
| ETIM 6.0 | EC001855 |
| ETIM 7.0 | EC001855 |
| ETIM 8.0 | EC001855 |
| ETIM 9.0 | EC001855 |
| ETIM 10.0 | EC001855 |