KRTM 55/6.1121-S8

Contrast sensor

Part no.: 50111643

Icon Icon Icon
Results list: 2 products found
KRTM 55/L6.1121,200-S12
Contrast sensor
Part no.: 50135164
  • Serie: 55
  • Lichtquelle: LED, RGB
  • Switching output: Transistor, Push-pull
  • Interface: IO-Link
Part no.: 50135164
KD U-M12-4A-V1-050
Connection cable
Part no.: 50130652
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 4 Piece(s)
  • Cable length: 5,000 mm
Part no.: 50130652
Series 55
Special version Teach input
Time function
Operating range Guaranteed operating range
Beam path Focused
Light source LED, RGB
Light spot size [at sensor distance] 1.5 mm x 6.5 mm
Light spot orientation Vertical
Type of light spot geometry Rectangular
Light beam exit Front
Focus Fixed
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 35 mA
Number of teach inputs 1 Piece(s)
Teach process Static 2-point
Number of digital switching outputs 1 Piece(s)
Switching element Transistor, Push-pull
Switching principle IO-Link / light switching (PNP)/dark switching (NPN)
Switching frequency 10,000 Hz
Type IO-Link
COM mode COM2
Type of connection Connector
Thread size M8
Material Stainless steel
No. of pins 4 -pin
Design Cubic
Dimension (W x H x L) 14 mm x 35.5 mm x 25 mm
Housing material Stainless steel
Stainless steel housing AISI 316L
Net weight 50 g
Compatibility of materials CleanProof+
ECOLAB
Type of display LED
Operational controls Teach button
Ambient temperature, operation -30 ... 55 °C
Degree of protection IP 67
IP 69K
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27270906
ECLASS 9.0 27270906
ETIM 5.0 EC001820
ETIM 6.0 EC001820
3D-CAD model - zip
IODD - V 1.0.1 - zip
Configuration software - Sensor Studio - zip
Configuration software - IO-Link Device Collection - zip
Configuration software - IO-Link USB-Master - zip
Certificate - ECOLAB / CleanProof+ - pdf
Certificate - ECOLAB - pdf