LOGO!Power
Power supply unit
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Type | Switching power supply unit |
| Output | 24 V DC, 1.3 A, regulated |
| Input | 100 ... 240 V AC, 47 ... 63 Hz, 0.7 ... 0.35 A |
| Ambient temperature, operation | -20 ... 55 °C |
| Ambient temperature, storage | -40 ... 70 °C |
| Degree of protection | IP 20 |
| Customs tariff number | 85044090 |
| ECLASS 5.1.4 | 27242611 |
| ECLASS 8.0 | 27242611 |
| ECLASS 9.0 | 27242611 |
| ECLASS 10.0 | 27040701 |
| ECLASS 11.0 | 27040701 |
| ETIM 5.0 | EC002540 |
| ETIM 6.0 | EC002540 |
| ETIM 7.0 | EC002540 |