LS 29 E-L
Throughbeam photoelectric sensor receiver
Hello, we'd be happy to be of assistance to you.
This is a combination product: receiver and transmitter of the same series are required for operation.
Please ensure that both devices are replaced with the appropriate product alternatives.
Please use the receiver's designation or part number to find an alternative transmitter/receiver combination.
Please refer to the file Application Note Substitutes to find technical details on substitute products.
The file can be found under the Downloads/Technical documentation tab.
| Series | Minis |
| Operating range | see transmitter |
| Light source | LED |
| Supply voltage UB | , DC |
| Number of connections | 1 Piece(s) |
| Function | Connection with amplifier |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 4 -pin |
| Encoding | A-coded |
| Dimension (Ø x L) | 18 mm x 50.5 mm |
| Housing material | Stainless steel |
| Lens cover material | Glass |
| Net weight | 28 g |
| Housing color | Silver |
| Type of fastening | Mounting thread |
| Type of display | LED |
| Ambient temperature, operation | -25 ... 60 °C |
| Ambient temperature, storage | -30 ... 70 °C |
| Degree of protection | IP 67 |
| Protection class | III |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 8.0 | 27270901 |
| ECLASS 9.0 | 27270901 |
| ECLASS 10.0 | 27270901 |
| ETIM 5.0 | EC002716 |
| ETIM 6.0 | EC002716 |