LS 78/24 RE

Throughbeam photoelectric sensor receiver

Part no.: 50006684

Follow-up article

Hello, we'd be happy to be of assistance to you.

This is a combination product: receiver and transmitter of the same series are required for operation.
Please ensure that both devices are replaced with the appropriate product alternatives.
Please use the receiver's designation or part number to find an alternative transmitter/receiver combination.

Results list: 5 products found
LE49C/2N-TB
Throughbeam photoelectric sensor receiver
Part no.: 50134455
  • Series: 49C
  • Operating principle: Throughbeam principle
  • Design: Cubic
  • Voltage type: DC
Part no.: 50134455
LE49C/4P-TB
Throughbeam photoelectric sensor receiver
Part no.: 50134454
  • Series: 49C
  • Operating principle: Throughbeam principle
  • Design: Cubic
  • Voltage type: DC
Part no.: 50134454
LS49C-TB
Throughbeam photoelectric sensor transmitter
Part no.: 50134450
  • Series: 49C
  • Operating principle: Throughbeam principle
  • Operating range, max.: 0.5 ... 120 m
  • Design: Cubic
Part no.: 50134450
LE49C.UC/TS-TB
Throughbeam photoelectric sensor receiver
Part no.: 50127441
  • Series: 49C
  • Operating principle: Throughbeam principle
  • Design: Cubic
  • Voltage type: AC/DC
Part no.: 50127441
LS49C.UC-TB
Throughbeam photoelectric sensor transmitter
Part no.: 50127437
  • Series: 49C
  • Operating principle: Throughbeam principle
  • Operating range, max.: 0.5 ... 120 m
  • Design: Cubic
Part no.: 50127437
Series 78
Operating principle Throughbeam principle
Device type Receiver
Supply voltage UB 12 ... 30 V, DC
Number of digital switching outputs 3 Piece(s)
Type Digital switching output
Switching element Transistor, PNP, NC contact/NO contact
Switching principle Light/dark switchable
Switching element Transistor, NPN
Switching principle Light/dark switchable
Switching frequency 100 Hz
Number of connections 1 Piece(s)
Type of connection Terminal
No. of pins 8 -pin
Dimension (W x H x L) 38 mm x 127 mm x 99 mm
Housing material Metal
Metal housing Diecast aluminum
Net weight 600 g
Type of display LED
Ambient temperature, operation -20 ... 60 °C
Degree of protection IP 65
Protection class I
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270901
ECLASS 8.0 27270901
ECLASS 9.0 27270901
ECLASS 10.0 27270901
ECLASS 11.0 27270901
ETIM 5.0 EC002716
ETIM 6.0 EC002716
ETIM 7.0 EC002716
Data sheet - pdf