LS 97/2.8 SE.1

Throughbeam photoelectric sensor transmitter

Part no.: 50029652

Follow-up article

Hello, we'd be happy to be of assistance to you.

This is a combination product: receiver and transmitter of the same series are required for operation.
Please ensure that both devices are replaced with the appropriate product alternatives.
Please use the receiver's designation or part number to find an alternative transmitter/receiver combination.

Results list: 2 products found
LE25C/4P
Throughbeam photoelectric sensor receiver
Part no.: 50139701
  • Series: 25C
  • Operating principle: Throughbeam principle
  • Design: Cubic
  • Voltage type: DC
Part no.: 50139701
LS25C/8X
Throughbeam photoelectric sensor transmitter
Part no.: 50139691
  • Series: 25C
  • Operating principle: Throughbeam principle
  • Operating range, max.: 0 ... 25 m
  • Design: Cubic
Part no.: 50139691
Series 97
Operating principle Throughbeam principle
Device type Transmitter
Special version Activation input
Operating range 0 ... 5 m (guaranteed operating range)
Operating range limit 0 ... 9 m (typical operating range)
Light source LED, Infrared
Wavelength 880 nm
Transmitted-signal shape Pulsed
LED group 1
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 40 mA
Number of activation inputs 1 Piece(s)
Type Activation input
Switching frequency 200 Hz
Response time 2.5 ms
Readiness delay 100 ms
Number of connections 1 Piece(s)
Function Voltage supply
Type of connection Cable
Cable length 2,000 mm
Cable color Black
Number of conductors 3 -wire
Wire cross section 0.25 mm²
Dimension (W x H x L) 18 mm x 75 mm x 23 mm
Housing material Metal
Metal housing Diecast zinc
Lens cover material Glass
Net weight 85 g
Housing color Red
Type of fastening Through-hole mounting
Via optional mounting device
Ambient temperature, operation -20 ... 60 °C
Ambient temperature, storage -30 ... 70 °C
Degree of protection IP 67
Protection class II
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27270901
ECLASS 9.0 27270901
ETIM 5.0 EC002716
ETIM 6.0 EC002716
Data sheet - pdf