LSS 25B.2-S12

Throughbeam photoelectric sensor transmitter

Part no.: 50134522

Icon Icon Icon
Results list: 1 products found
LS25CI.XR1/XX-M12
Throughbeam photoelectric sensor transmitter
Part no.: 50147915
  • Series: 25C
  • Operating principle: Throughbeam principle
  • Operating range, max.: 0 ... 180 m
  • Design: Cubic
Part no.: 50147915
Series 25B
Operating principle Throughbeam principle
Device type Transmitter
Application Detection of products in bag packaging
Operating range 0 ... 200 m
Operating range Guaranteed operating range
Operating range limit 0 ... 240 m
Operating range limit Typical operating range
Light source LED, Infrared
Protective circuit Polarity reversal protection
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 20 mA
Readiness delay 300 ms
Function Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Plastic
No. of pins 4 -pin
Encoding A-coded
Dimension (W x H x L) 15 mm x 38.9 mm x 28.7 mm
Housing material Plastic
Plastic housing PC-ABS
Lens cover material Plastic / PMMA
Net weight 55 g
Housing color Red
Type of fastening Through-hole mounting
Via optional mounting device
Type of display LED
Operational controls 270° potentiometer
Function of the operational control Sensitivity adjustment
Ambient temperature, operation -40 ... 55 °C
Ambient temperature, storage -40 ... 60 °C
Degree of protection IP 66
IP 67
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270901
ECLASS 8.0 27270901
ECLASS 9.0 27270901
ECLASS 10.0 27270901
ECLASS 11.0 27270901
ECLASS 12.0 27270901
ECLASS 13.0 27270901
ETIM 5.0 EC002716
ETIM 6.0 EC002716
ETIM 7.0 EC002716
ETIM 8.0 EC002716
ETIM 9.0 EC002716
3D-CAD model - zip
EPLAN macro - edz
Data sheet - pdf
Product flyer - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - ECOLAB - pdf