LSSR 8/A.8-S12
Throughbeam photoelectric sensor transmitter
Hello, we'd be happy to be of assistance to you.
This is a combination product: receiver and transmitter of the same series are required for operation.
Please ensure that both devices are replaced with the appropriate product alternatives.
Please use the receiver's designation or part number to find an alternative transmitter/receiver combination.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | 8 |
Operating principle | Throughbeam principle |
Device type | Transmitter |
Operating range | 0 ... 12 m (zugesicherte Reichweite) |
Operating range limit | 0 ... 20 m (typische Reichweite) |
Beam path | Divergent |
Light source | LED, Red |
Wavelength | 660 nm |
Transmitted-signal shape | Pulsed |
LED group | 1 |
Type of light spot geometry | Rectangular |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 26.5 ... 31.6 V |
Open-circuit current | 0 ... 35 mA |
Number of activation inputs | 1 Piece(s) |
Type | Activation input |
Readiness delay | 100 ms |
Type | AS-Interface IO |
Function | Process |
AS-i profile | S-7.A.E |
Number of connections | 1 Piece(s) |
Function | AS-i interface Voltage supply |
Type of connection | Connector, Turning, 90° |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 4 -pin |
Encoding | A-coded |
Dimension (W x H x L) | 15 mm x 48 mm x 38 mm |
Housing material | Metal |
Metal housing | Zinc |
Lens cover material | Glass |
Net weight | 70 g |
Housing color | Red |
Type of fastening | Dovetail grooves Mounting thread Through-hole mounting Via optional mounting device |
Compatibility of materials | ECOLAB |
Ambient temperature, operation | -40 ... 60 °C |
Ambient temperature, storage | -40 ... 70 °C |
Degree of protection | IP 67 IP 69K |
Protection class | II |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27270901 |
ECLASS 9.0 | 27270901 |
ETIM 5.0 | EC002716 |
ETIM 6.0 | EC002716 |