LV463B.7/4T-150-M12

Fiber optic amplifier

Part no.: 50126589

Icon Icon Icon
Results list: 1 products found
LV463.XV7/4T-150-M12
Fiber optic amplifier
Part no.: 50133964
  • Series: 463
  • Light source: LED, Red
  • Switching output: Transistor, PNP
  • Connection: Cable with connector, M12
Part no.: 50133964
Series 463
Suitable for Glass fiber optics
Plastic fiber optics
Special version Time function
Light source LED, Red
Wavelength 660 nm
Transmitted-signal shape Pulsed
Protective circuit Polarity reversal protection
Short circuit protected
Fiber optic connection Clamp
Supply voltage UB 12 ... 24 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 0 ... 40 mA
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Voltage type DC
Switching current, max. 100 mA
Switching voltage high: ≥(UB-2.5V)
low: ≤ 2.5 V
Switching element Transistor, PNP
Switching principle Light/dark switchable
Switching frequency 50,000 Hz
Response time 10 ms
Switch-on/-off delay Switch-on/-off delay
Readiness delay 500 ms
Number of connections 1 Piece(s)
Function Signal IN
Signal OUT
Voltage supply
Type of connection Cable with connector
Cable length 150 mm
Sheathing material PUR
Cable color Black
Wire cross section 0.25 mm²
Thread size M12
Type Male
Material Plastic
No. of pins 4 -pin
Encoding A-coded
Design Cubic
Dimension (W x H x L) 10 mm x 31.5 mm x 72 mm
Housing material Plastic
Plastic housing ABS
Net weight 70 g
Housing color Black
Red
Type of fastening Via optional mounting device
Type of display LED
Number of LEDs 1 Piece(s)
Operational controls Rocker pressure switch
Slide switch
Function of the operational control Light/dark switching
Sensitivity adjustment
Switching range adjustment
Ambient temperature, operation -10 ... 55 °C
Ambient temperature, storage -20 ... 85 °C
Degree of protection IP 50
NEMA 1
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85423390
ECLASS 8.0 27270905
ECLASS 9.0 27270905
ETIM 5.0 EC002651
ETIM 6.0 EC002651
3D-CAD model - zip
IODD - zip
Configuration software - Sensor Studio - zip
Configuration software - IO-Link Device Collection - zip
Configuration software - IO-Link USB-Master - zip
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf