MSI-SR-LC21M-03
Safety relay
Series | MSI-SR-LC21M |
Application | E-Stop circuits Optoelectronic protective devices Position switches (mechanical contacts) Solenoid switches (reed contacts, equivalent) Transponder switches (OSSD outputs) |
Functions | Contactor monitoring (EDM) Start/restart interlock (RES) |
Restart | Automatic Manual |
SIL | 3, IEC 61508 |
SILCL | 3, IEC/EN 62061 |
Performance Level (PL) | e, EN ISO 13849-1 |
PFHD | 3E-08 per hour |
Mission time | 20 years, EN ISO 13849-1 |
Category | 4, EN ISO 13849-1 |
Supply voltage UB | , AC/DC |
Power consumption, max. | 2 W, For 24 V, plus output load |
Nominal voltage UN | 24 V AC/DC |
Nominal frequency | 50 ... 60 Hz |
Rated control supply voltage US at AC 60 Hz | 20.4 V |
Rated control supply voltage US at AC 50 Hz | 26.4 V |
Max. rated control supply voltage at AC 50 Hz | 26.4 V |
Min. rated control supply voltage US at AC 50 Hz | 20.4 V |
Min. rated control supply voltage US at DC | 20.4 V |
Max. rated control supply voltage at DC | 26.4 V |
Min. rated control supply voltage at DC | 20.4 V |
Rated power DC | 2.1 W |
Galvanic isolation between supply and control circuit | No |
Number of outputs, safety-oriented, non-delayed, contact-based | 2 Piece(s) |
Number of outputs, signaling function, non-delayed, contact-based | 1 Piece(s) |
Release current paths | NO |
Signaling current paths | NC |
Contact material | Ag alloy, gold-plated |
Usage category AC-15 (NO contact) | Ue 230V, Ie 3A |
Usage category DC-13 (NO contact) | Ue 24V, Ie 2,5A |
Short circuit protection (NO contact) | gG class safety fuse 6A, melting integral |
Max. thermal continuous current Ith, release current paths | 6 A |
Max. thermal continuous current Ith, signaling current paths | 3 A |
Max. total current I² of all current paths | 9 A² |
Mechanical life time | 100,000,000 switching cycles |
Evaluation of the inputs | Two-channel |
Input current at the control inputs (safety circuit/reset circuit) | 40 mA |
Max. peak current at the control inputs (safety circuit/reset circuit) | 100 mA |
Max. cable resistance, per channel | ≤ (5 + (1.176 x UB / UN - 1) x 100) Ω |
Minimum switch-on time | 50 ms |
Response time (automatic start tA2) | 80 ms |
Response time (manual start tA1) | 40 ms |
Test pulse time permitted tTP | 1 ms |
Release time tR | 15 ms |
Synchronous time monitoring tS | 200 ms |
Recovery time tW | 150 ms |
Regression delay | 25 ms |
Number of connections | 1 Piece(s) |
Function | Signal IN Signal OUT Voltage supply |
Type of connection | Terminal |
Type of terminal | Spring-cage terminal |
No. of pins | 16 -pin |
Connection cross sections | 2 x 0.2 to 1.5 mm², wire 2 x 0.25 to 1.5 mm², wire with wire-end sleeve |
Dimension (W x H x L) | 22.5 mm x 106.5 mm x 114 mm |
Net weight | 210 g |
Housing color | Gray |
Type of fastening | Snap-on mounting |
Ambient temperature, operation | -25 ... 55 °C |
Approvals | TÜV Rheinland c UL US |
Customs tariff number | 85364900 |
ECLASS 8.0 | 27371819 |
ECLASS 9.0 | 27371819 |
ETIM 5.0 | EC001449 |
ETIM 6.0 | EC001449 |