MSI-SR-SM42OS-03
Safety relay
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | MSI-SR-SM42OS |
Application | Zero-speed relays |
Restart | Automatic Manual |
SIL | 3, IEC 61508 |
SILCL | 3, IEC/EN 62061 |
Performance Level (PL) | e, EN ISO 13849-1 |
PFHD | 1,1E-09 per hour |
Mission time | 20 years, EN ISO 13849-1 |
Category | 4, EN ISO 13849-1 |
Nominal voltage UN | 24 V DC |
Max. rated control supply voltage at DC | 30 V |
Min. rated control supply voltage at DC | 16.8 V |
Rated power DC | 1.8 W |
Galvanic isolation between supply and control circuit | No |
Number of outputs, signaling function, non-delayed, contact-based | 2 Piece(s) |
Release current paths | Semiconductor (PNP), safety-oriented |
Signaling current paths | Semiconductor (PNP), not safety-oriented |
Short circuit protection (NO contact) | Short-circuit proof |
Nominal switching voltage, release current paths DC | 30 V |
Max. thermal continuous current Ith, release current paths | 2 A |
Max. total current I² of all current paths | 4 A² |
Nominal output voltage DC | 24 V |
Input current at the control inputs (safety circuit/reset circuit) | 3 mA |
Max. peak current at the control inputs (safety circuit/reset circuit) | 3.8 mA |
Minimum switch-on time | 100 ms |
Number of connections | 1 Piece(s) |
Function | Signal IN Signal OUT Voltage supply |
Type of connection | Terminal |
Type of terminal | Spring-cage terminal |
No. of pins | 16 -pin |
Connection cross sections | 2 x 0.2 to 1.5 mm², wire 2 x 0.25 to 1.5 mm², wire with wire-end sleeve |
Dimension (W x H x L) | 22.5 mm x 107 mm x 121 mm |
Net weight | 160 g |
Housing color | Gray |
Type of fastening | Snap-on mounting |
Approvals | TÜV Rheinland c UL US |
Customs tariff number | 85364190 |
ECLASS 8.0 | 27371811 |
ECLASS 9.0 | 27371811 |
ETIM 5.0 | EC001448 |
ETIM 6.0 | EC001448 |