ODSL 9/C6.01-650-S12
Optical distance sensor
Part no.:
50115643
| Supply voltage UB | , DC |
| Number of analog outputs | 1 Piece(s) |
| Type | Current |
| Type | Digital switching output |
| Switching element | Transistor |
| Type of connection | Connector |
| No. of pins | 5 -pin |
| Housing material | Plastic |
| Customs tariff number | 90318020 |
| ECLASS 8.0 | 27270801 |
| ECLASS 9.0 | 27270801 |
| ETIM 5.0 | EC001825 |
| ETIM 6.0 | EC001825 |