ODSL 9/D36-100-S12
Optical distance sensor
Series | 9 |
Type of scanning system | Against object |
MTTF | 53 years |
Beam path | Divergent |
Light source | Laser, Red |
Wavelength | 655 nm |
Laser class | 2, IEC/EN 60825-1:2007 |
Transmitted-signal shape | Pulsed |
Light spot size [at sensor distance] | 1 mm |
Type of light spot geometry | Round |
Measurement range | 50 ... 100 mm |
Resolution | 0.01 mm |
Accuracy | 0.5 % |
Reference value, accuracy | Measurement distance |
Repeatability | 0.25 % |
Reference value repeatability | Measurement distance |
Measurement time | 2 ms |
Temperature drift | 0.02 %/K |
Referencing | No |
Black/white behavior | 0.5 % |
Standard measurement object | 50 x 50 mm² |
Optical distance measurement principle | Triangulation |
Protective circuit | Polarity reversal protection Short circuit protected Transient protection |
Supply voltage UB | 10 ... 30 V, DC |
Number of digital switching outputs | 1 Piece(s) |
Type | Digital switching output |
Switching element | Transistor, Push-pull |
Readiness delay | 300 ms |
Type | RS 485 |
Number of connections | 1 Piece(s) |
Function | Signal OUT Voltage supply |
Type of connection | Connector, Turning, 90° |
Thread size | M12 |
Type | Male |
Material | Plastic |
No. of pins | 5 -pin |
Encoding | A-coded |
Dimension (W x H x L) | 21 mm x 50 mm x 50 mm |
Housing material | Plastic |
Plastic housing | PC |
Lens cover material | Glass |
Net weight | 50 g |
Housing color | Red |
Type of fastening | Through-hole mounting Via optional mounting device |
Type of display | LC Display LED |
Number of LEDs | 2 Piece(s) |
Type of configuration | Software |
Operational controls | Control buttons LC Display PC software |
Ambient temperature, operation | -20 ... 50 °C |
Ambient temperature, storage | -30 ... 70 °C |
Degree of protection | IP 67 |
Protection class | II |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 90318020 |
ECLASS 5.1.4 | 27270801 |
ECLASS 8.0 | 27270801 |
ECLASS 9.0 | 27270801 |
ECLASS 10.0 | 27270801 |
ECLASS 11.0 | 27270801 |
ETIM 5.0 | EC001825 |
ETIM 6.0 | EC001825 |
ETIM 7.0 | EC001825 |