PRK 25/66.41,150-S12

Polarized retro-reflective photoelectric sensor

Part no.: 50108049

Icon
Results list: 2 products found
PRK25C.A2/2N-200-M12
Polarized retro-reflective photoelectric sensor
Part no.: 50134262
  • Series: 25C
  • Operating principle: Reflection principle
  • Operating range, max.: 0 ... 5 m
  • Design: Cubic
Part no.: 50134262
PRK25C.A2/4P-200-M12
Polarized retro-reflective photoelectric sensor
Part no.: 50134258
  • Series: 25C
  • Operating principle: Reflection principle
  • Operating range, max.: 0 ... 5 m
  • Design: Cubic
Part no.: 50134258
Series 25
Operating principle Reflection principle
Application Detection of highly transparent bottles
Special version Autocollimation
Operating range 0 ... 1.7 m (guaranteed operating range)
Operating range limit 0 ... 2 m (typical operating range)
Light source LED, Red
Wavelength 620 nm
Protective circuit Polarity reversal protection
Short circuit protected
Transient protection
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 35 mA
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Switching element Transistor, Push-pull
Switching principle Light switching (PNP)/dark switching (NPN)
Switching element Transistor, Push-pull
Switching principle Dark switching (PNP)/light switching (NPN)
Switching frequency 500 Hz
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Cable with connector
Cable length 150 mm
Sheathing material PUR
Cable color Black
Thread size M12
Type Male
Material Metal
No. of pins 4 -pin
Encoding A-coded
Dimension (W x H x L) 15 mm x 36 mm x 27 mm
Housing material Plastic
Plastic housing PC-ABS
Lens cover material Plastic / PMMA
Net weight 30 g
Housing color Red
Type of fastening Through-hole mounting
Via optional mounting device
Type of display LED
Operational controls Multiturn potentiometer
Ambient temperature, operation -20 ... 55 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
Protection class II
Approvals UL
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27270902
ECLASS 9.0 27270902
ETIM 5.0 EC002717
ETIM 6.0 EC002717
3D-CAD model - zip
Data sheet - pdf