PRK 25B/66.3,200-S12

Polarized retro-reflective photoelectric sensor

Part no.: 50104240

Icon Icon Icon
Results list: 2 products found
PRK25C.D/2N-200-M12
Polarized retro-reflective photoelectric sensor
Part no.: 50134294
  • Series: 25C
  • Operating principle: Reflection principle
  • Operating range, max.: 0.05 ... 8 m
  • Design: Cubic
Part no.: 50134294
PRK25C.D/4P-200-M12
Polarized retro-reflective photoelectric sensor
Part no.: 50134290
  • Series: 25C
  • Operating principle: Reflection principle
  • Operating range, max.: 0.05 ... 8 m
  • Design: Cubic
Part no.: 50134290
Series 25B
Operating principle Reflection principle
Application Detection of stretch-wrapped objects
Operating range 0.05 ... 6 m (guaranteed operating range)
Operating range limit 0.05 ... 8 m (typical operating range)
Light source LED, Red
Wavelength 620 nm
Transmitted-signal shape Pulsed
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 20 mA
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Switching element Transistor, Push-pull
Switching principle Light switching (PNP)/dark switching (NPN)
Switching element Transistor, Push-pull
Switching principle Dark switching (PNP)/light switching (NPN)
Switching frequency 500 Hz
Response time 1 ms
Readiness delay 300 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Cable with connector
Cable length 200 mm
Sheathing material PUR
Cable color Black
Wire cross section 0.2 mm²
Thread size M12
Type Male
Material Metal
No. of pins 4 -pin
Encoding A-coded
Dimension (W x H x L) 15 mm x 38.9 mm x 28.7 mm
Housing material Plastic
Plastic housing PC-ABS
Lens cover material Plastic / PMMA
Net weight 30 g
Housing color Red
Type of fastening Through-hole mounting
Via optional mounting device
Type of display LED
Number of LEDs 2 Piece(s)
Ambient temperature, operation -30 ... 55 °C
Ambient temperature, storage -30 ... 60 °C
Degree of protection IP 66
IP 67
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27270902
ECLASS 9.0 27270902
ETIM 5.0 EC002717
ETIM 6.0 EC002717
3D-CAD model - zip
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - ECOLAB - pdf