PRK 55/6.22,200-S12

Polarized retro-reflective photoelectric sensor

Part no.: 50105793

Icon Icon Icon Icon Icon Icon
Results list: 1 products found
PRK55C.A3/LG-200-M12
Polarized retro-reflective photoelectric sensor
Part no.: 50148189
  • Series: 55C
  • Operating principle: Reflection principle
  • Operating range, max.: 0 ... 4 m
  • Design: Cubic
Part no.: 50148189
Series 55
Operating principle Reflection principle
Special version All stainless steel housing
Autocollimation
Teach input
Operating range 0 ... 4 m
Operating range Guaranteed operating range
Operating range limit 0 ... 5 m
Operating range limit Typical operating range
Beam path Divergent
Light source LED, Red
Wavelength 620 nm
LED group 1
Type of light spot geometry Round
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 18 mA
Number of teach inputs 1 Piece(s)
Function Sensitivity adjustment
Number of digital switching outputs 1 Piece(s)
Switching element Transistor, Push-pull
Switching principle Light switching (PNP)/dark switching (NPN)
Switching frequency 1,000 Hz
Response time 0.5 ms
Readiness delay 300 ms
Function Signal IN
Signal OUT
Voltage supply
Type of connection Cable with connector
Cable length 200 mm
Sheathing material PUR
Cable color Black
Wire cross section 0.2 mm²
Thread size M12
Type Male
Material Stainless steel
No. of pins 4 -pin
Encoding A-coded
Dimension (W x H x L) 14 mm x 35.5 mm x 25 mm
Housing material Stainless steel
Stainless steel housing AISI 316L
Lens cover material Plastic with scratch-resistant Indium protective coating
Net weight 60 g
Housing color Silver
Type of fastening Through-hole mounting
Via optional mounting device
Compatibility of materials CleanProof+
ECOLAB
Type of display LED
Operational controls Teach button
Ambient temperature, operation -30 ... 55 °C
Ambient temperature, storage -30 ... 55 °C
Degree of protection IP 67
IP 69K
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270902
ECLASS 8.0 27270902
ECLASS 9.0 27270902
ECLASS 10.0 27270902
ECLASS 11.0 27270902
ECLASS 12.0 27270902
ECLASS 13.0 27270902
ECLASS 14.0 27270902
ETIM 5.0 EC002717
ETIM 6.0 EC002717
ETIM 7.0 EC002717
ETIM 8.0 EC002717
ETIM 9.0 EC002717
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - ECOLAB / CleanProof+ - pdf
Certificate - ECOLAB - pdf