PRK 72/4

Polarized retro-reflective photoelectric sensor

Part no.: 50000597

Results list: 1 products found
PRK18B.1/4P-6000
Polarized retro-reflective photoelectric sensor
Part no.: 50117358
  • Series: 18B
  • Operating principle: Reflection principle
  • Operating range, max.: 0 ... 6 m
  • Design: Cubic
Part no.: 50117358
Series 72
Operating principle Reflection principle
Operating range 0.1 ... 4 m (zugesicherte Reichweite)
Operating range limit 0.1 ... 6 m (typische Reichweite)
Light source LED, Red
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 12 ... 30 V, DC
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Switching element Transistor, PNP
Switching principle Light/dark switchable
Switching frequency 200 Hz
Response time 2.5 ms
Number of connections 1 Piece(s)
Type of connection Cable
Cable length 2,000 mm
Number of conductors 3 -wire
Dimension (W x H x L) 15 mm x 90 mm x 35 mm
Housing material Metal
Lens cover material Glass
Housing color Red
Red, RAL 3000
Type of fastening Through-hole mounting
Via optional mounting device
Ambient temperature, operation -20 ... 60 °C
Ambient temperature, storage -30 ... 70 °C
Degree of protection IP 67
Customs tariff number 85365019
ECLASS 5.1.4 27270902
ECLASS 8.0 27270902
ECLASS 9.0 27270902
ECLASS 10.0 27270902
ECLASS 11.0 27270902
ETIM 5.0 EC002717
ETIM 6.0 EC002717
ETIM 7.0 EC002717
Data sheet - pdf