PRK 96M/P-1375-22
Polarized retro-reflective photoelectric sensor
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | 96 | 
| Operating principle | Reflection principle | 
| Operating range | 0.3 ... 8 m (guaranteed operating range) | 
| Operating range limit | 0.1 ... 10 m (typical operating range) | 
| Light source | LED, Red | 
| Supply voltage UB | 10 ... 30 V, DC | 
| Residual ripple | 0 ... 15 %, From UB | 
| Open-circuit current | 0 ... 50 mA | 
| Number of digital switching outputs | 2 Piece(s) | 
| Type | Digital switching output | 
| Switching element | Transistor, PNP | 
| Switching principle | Light switching | 
| Switching element | Transistor, PNP | 
| Switching principle | Dark switching | 
| Function | Warning output | 
| Switching frequency | 1,000 Hz | 
| Number of connections | 1 Piece(s) | 
| Type of connection | Terminal | 
| No. of pins | 4 -pin | 
| Dimension (W x H x L) | 30 mm x 90 mm x 70 mm | 
| Housing material | Metal | 
| Metal housing | Zinc | 
| Lens cover material | Glass | 
| Net weight | 380 g | 
| Compatibility of materials | ECOLAB | 
| Note | Housing part used contains perfluorobutanesulfonic acid (PFBS) | 
| Type of display | LED | 
| Operational controls | 270° potentiometer | 
| Ambient temperature, operation | -40 ... 55 °C | 
| Degree of protection | IP 67 | 
| Protection class | II | 
| Approvals | c UL US | 
| Standards applied | IEC 60947-5-2 | 
| Customs tariff number | 85365019 | 
| ECLASS 5.1.4 | 27270902 | 
| ECLASS 8.0 | 27270902 | 
| ECLASS 9.0 | 27270902 | 
| ECLASS 10.0 | 27270902 | 
| ECLASS 11.0 | 27270902 | 
| ECLASS 12.0 | 27270902 | 
| ECLASS 13.0 | 27270902 | 
| ETIM 5.0 | EC002717 | 
| ETIM 6.0 | EC002717 | 
| ETIM 7.0 | EC002717 | 
| ETIM 8.0 | EC002717 | 
| ETIM 9.0 | EC002717 |