PRKL 25B/4D.1-S12

Polarized retro-reflective photoelectric sensor

Part no.: 50104232

Icon Icon Icon Icon
Results list: 1 products found
PRK25CL1.1/4P-M12
Polarized retro-reflective photoelectric sensor
Part no.: 50139656
  • Series: 25C
  • Operating principle: Reflection principle
  • Operating range, max.: 0.2 ... 20 m
  • Design: Cubic
Part no.: 50139656
Series 25B
Operating principle Reflection principle
Operating range 0.3 ... 12 m (zugesicherte Reichweite)
Operating range limit 0.05 ... 15 m (typische Reichweite)
Light source Laser, Red
Wavelength 655 nm
Laser class 2, IEC/EN 60825-1:2007
Transmitted-signal shape Pulsed
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 20 mA
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Switching element Transistor, PNP
Switching principle Dark switching
Switching frequency 2,000 Hz
Response time 0.25 ms
Readiness delay 300 ms
Type AS-Interface, connection via coupling module
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Plastic
No. of pins 4 -pin
Encoding A-coded
Dimension (W x H x L) 15 mm x 38.9 mm x 28.7 mm
Housing material Plastic
Plastic housing PC-ABS
Lens cover material Plastic / PMMA
Net weight 15 g
Housing color Red
Type of fastening Through-hole mounting
Via optional mounting device
Type of display LED
Number of LEDs 2 Piece(s)
Operational controls 270° potentiometer
Ambient temperature, operation -30 ... 40 °C
Ambient temperature, storage -40 ... 60 °C
Degree of protection IP 66
IP 67
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27270902
ECLASS 9.0 27270902
ETIM 5.0 EC002717
ETIM 6.0 EC002717
3D-CAD model - zip
EC declaration of conformity - pdf
Certificate - ECOLAB - pdf