PRKL 3B/6.22,200-S12

Polarized retro-reflective photoelectric sensor

Part no.: 50105764

Icon Icon Icon Icon
Results list: 1 products found
PRK3CL1.A3/4T-200-M12
Polarized retro-reflective photoelectric sensor
Part no.: 50129413
  • Series: 3C
  • Operating principle: Reflection principle
  • Operating range, max.: 0 ... 4 m
  • Design: Cubic
Part no.: 50129413
Series 3B
Operating principle Reflection principle
Application Detection of small parts
Special version Autocollimation
Teach input
Operating range 0 ... 2 m (guaranteed operating range)
Operating range limit 0 ... 3 m (typical operating range)
Beam path Collimated
Light source Laser, Red
Wavelength 655 nm
Laser class 1, IEC/EN 60825-1:2007
Mean life expectancy of laser 50,000 h
Transmitted-signal shape Pulsed
Light spot size [at sensor distance] 2 mm [0 mm]
Type of light spot geometry Round
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Current consumption, max. 15 mA
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 15 mA
Number of teach inputs 1 Piece(s)
Type Teach input
Function Sensitivity adjustment
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Switching element Transistor, Push-pull
Switching principle Light switching (PNP)/dark switching (NPN)
Switching frequency 2,000 Hz
Response time 0.25 ms
Readiness delay 300 ms
Number of connections 1 Piece(s)
Function Signal IN
Signal OUT
Voltage supply
Type of connection Cable with connector
Cable length 200 mm
Sheathing material PUR
Cable color Black
Wire cross section 0.2 mm²
Thread size M12
Type Male
Material Metal
No. of pins 4 -pin
Encoding A-coded
Dimension (W x H x L) 11 mm x 32 mm x 17 mm
Housing material Plastic
Plastic housing PC-ABS
Lens cover material Plastic / PMMA
Net weight 20 g
Housing color Red, RAL 3000
Type of fastening Through-hole mounting
Type of display LED
Number of LEDs 2 Piece(s)
Operational controls Teach button
Ambient temperature, operation -40 ... 55 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27270902
ECLASS 9.0 27270902
ETIM 5.0 EC002717
ETIM 6.0 EC002717
3D-CAD model - zip
EC declaration of conformity - pdf
Certificate - ECOLAB - pdf