L200
 
    
    
                                                                    Advantages for you
- Heavy-duty access guarding: For use on large machines and systems in harsh ambient conditions
- Easy adaptation to different installation situations: Thanks to the standard construction, 6 different actuators and cable entry in 3 directions
- Optional escape unlocking function (ergonomically optimized panic button): For manually opening the protective devices in the event of an emergency
- Avoidance of unwanted machine downtimes: Through generously dimensioned actuator play in the actuator head
- All devices can be easily integrated into a safety circuit: Thanks to their positive-opening contacts
Technical properties
| L200 | |
| Type 2 interlock device with guard interlocking in acc. with EN ISO 14119 | |
| Mechanical tongue with low coding, 6 different actuators | |
| Positive-opening contacts for integration in the safety circuit | |
| Models with electromagnetic or spring-force-actuated locking type | |
| For safety applications up to performance level PL e, SIL 3 | |
| Locking force 2,800 N | |
| Metal housing with degree of protection IP 67 | |
| In the unlocked state, the low locking force of 30 N holds the protective device in position so that it does not open by itself | |
| Cable entries in 3 directions for maximum flexibility, e.g. in constrained spaces and with series connection | |
| Escape unlocking function through ergonomically optimized panic button | |
| LED display unit for on-site diagnosis | 
 
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                    