RK 93/4-150 S
Energetic diffuse sensor
Series | 93 |
Operating principle | Diffuse reflection principle |
Special version | V-optics |
Operating range | 0.005 ... 0.15 m (guaranteed operating range) |
Operating range limit | 0.005 ... 0.17 m (typical operating range) |
Light source | LED, Infrared |
Type of light spot geometry | Round |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC |
Power consumption, max. | 0.6 W |
Number of digital switching outputs | 1 Piece(s) |
Switching element | Transistor, PNP |
Switching principle | Light switching |
Switching frequency | 250 Hz |
Response time | 2 ms |
Number of connections | 1 Piece(s) |
Type of connection | Standard plug |
Material | Metal |
No. of pins | 4 -pin |
Dimension (W x H x L) | 20 mm x 60 mm x 44 mm |
Housing material | Metal |
Metal housing | Diecast zinc |
Lens cover material | Glass |
Net weight | 170 g |
Type of display | LED |
Number of LEDs | 1 Piece(s) |
Ambient temperature, operation | -20 ... 60 °C |
Ambient temperature, storage | -30 ... 70 °C |
Degree of protection | IP 65 |
Protection class | I |
Approvals | c UL US |
Standards applied | EN 60947-5-2 (German version) |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270903 |
ECLASS 8.0 | 27270903 |
ECLASS 9.0 | 27270903 |
ECLASS 10.0 | 27270903 |
ECLASS 11.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 13.0 | 27270903 |
ETIM 5.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 7.0 | EC001821 |
ETIM 8.0 | EC001821 |
ETIM 9.0 | EC001821 |