RK 93/4-20 L

Energetic diffuse sensor

Part no.: 50023930

Icon Icon
Results list: 1 products found
HT3C.V/4P-200-M12
Diffuse sensor with background suppression
Part no.: 50129389
  • Series: 3C
  • Operating principle: Diffuse reflection principle with background suppr...
  • Operating range, max.: 0.015 ... 0.15 m
  • Design: Cubic
Part no.: 50129389
Series 93
Operating principle Diffuse reflection principle
Special version V-optics
Operating range Guaranteed operating range
Operating range, white 90% 0 ... 0.02 m
Operating range, gray 18% 0.002 ... 0.018 m
Operating range, black 6% 0.004 ... 0.015 m
Operating range limit, white 90% 0 ... 0.023 m
Operating range limit, gray 18% 0.002 ... 0.02 m
Operating range limit, black 6% 0.004 ... 0.017 m
Operating range limit Typical operating range
Light source LED, Infrared
Type of light spot geometry Round
Supply voltage UB 10 ... 30 V, DC
Number of digital switching outputs 1 Piece(s)
Switching element Transistor, PNP
Switching principle Light switching
Switching frequency 250 Hz
Type of connection Connector
Thread size M12
Material Metal
No. of pins 4 -pin
Dimension (W x H x L) 20 mm x 60 mm x 44 mm
Housing material Metal
Metal housing Diecast zinc
Lens cover material Glass
Net weight 170 g
Ambient temperature, operation -20 ... 60 °C
Degree of protection IP 65
Protection class III
Approvals c UL US
Standards applied EN 60947-5-2 (German version)
Customs tariff number 85365019
ECLASS 8.0 27270903
ECLASS 9.0 27270903
ETIM 5.0 EC001821
ETIM 6.0 EC001821
3D-CAD model - zip