RKU318-300/2T-M12
Ultrasonic retro-reflective photoelectric sensor
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | 318 | 
| Operating principle | Reflection principle | 
| Contains | 2x M18 mounting nut | 
| Special version | Teach input | 
| Operating range | 0 ... 0.3 m | 
| Operating range | Guaranteed operating range | 
| Ultrasonic frequency | 300 kHz | 
| Direction of beam | Front | 
| Opening angle | 7 ° | 
| Object distance to background | ≥ 50 mm | 
| Reflector distance | 0.05 ... 0.3 m | 
| Resolution | < 2 mm | 
| Repeatability | 0.5 % | 
| Reference value repeatability | End value | 
| Temperature drift | 5 % | 
| Reference value, temperature drift | End value | 
| Protective circuit | Inductive protection Polarity reversal protection Short circuit protected | 
| Supply voltage UB | 10 ... 30 V, DC | 
| Residual ripple | 0 ... 5 %, From UB | 
| Open-circuit current | 0 ... 35 mA | 
| Switching hysteresis | 1 % | 
| Number of teach inputs | 1 Piece(s) | 
| Function | NC contact / NO contact changeover Resetting to factory settings Setting for the switching outputs/characteristic output curve | 
| Number of digital switching outputs | 1 Piece(s) | 
| Switching current, max. | 100 mA | 
| Switching element | Transistor, NPN | 
| Switching principle | NO (normally open) | 
| Switching frequency | 8 Hz | 
| Response time | 62 ms | 
| Readiness delay | 100 ms | 
| Function | Signal IN Signal OUT Voltage supply | 
| Type of connection | Connector | 
| Thread size | M12 | 
| Material | Plastic | 
| No. of pins | 4 -pin | 
| Encoding | A-coded | 
| Design | Cylindrical | 
| Dimension (Ø x L) | 18 mm x 60.3 mm | 
| Thread size | M18 x 1 mm | 
| Housing material | Plastic | 
| Plastic housing | Polybutylene (PBT) | 
| Sensing face material | Plastic, Epoxy resin, glass fiber reinforced | 
| Ultrasonic transducer material | Piezoceramics (contains lead zirconium titanate (PZT)) | 
| Net weight | 65 g | 
| Type of display | LED | 
| Number of LEDs | 2 Piece(s) | 
| Ambient temperature, operation | -20 ... 70 °C | 
| Ambient temperature, storage | -20 ... 70 °C | 
| Degree of protection | IP 67 | 
| Protection class | III | 
| Approvals | c UL US | 
| Standards applied | IEC 60947-5-2 | 
| Customs tariff number | 85365019 | 
| ECLASS 5.1.4 | 27272803 | 
| ECLASS 8.0 | 27272803 | 
| ECLASS 9.0 | 27272803 | 
| ECLASS 10.0 | 27272803 | 
| ECLASS 11.0 | 27272802 | 
| ECLASS 12.0 | 27272802 | 
| ECLASS 13.0 | 27272802 | 
| ETIM 5.0 | EC001848 | 
| ETIM 6.0 | EC001848 | 
| ETIM 7.0 | EC001848 | 
| ETIM 8.0 | EC001848 | 
| ETIM 9.0 | EC001848 | 
 
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
                         
                         
                                             
                                             
                     
                     
                             
                            