RT 318K/N-200-S12
Energetic diffuse sensor
Part no.:
50082148
| Series | 318 |
| Operating principle | Diffuse reflection principle |
| Operating range | Guaranteed operating range |
| Operating range, white 90% | 0 ... 0.2 m |
| Operating range, gray 18% | 0.002 ... 0.1 m |
| Operating range, black 6% | 0.007 ... 0.07 m |
| Operating range limit, white 90% | 0 ... 0.25 m |
| Operating range limit, gray 18% | 0.002 ... 0.12 m |
| Operating range limit, black 6% | 0.007 ... 0.08 m |
| Operating range limit | Typical operating range |
| Beam path | Divergent |
| Light source | LED, Infrared |
| Wavelength | 880 nm |
| Transmitted-signal shape | Pulsed |
| LED group | 1 |
| Type of light spot geometry | Rectangular |
| Protective circuit | Polarity reversal protection Short circuit protected Transient protection |
| Supply voltage UB | 10 ... 30 V, DC |
| Residual ripple | 0 ... 10 %, From UB |
| Open-circuit current | 0 ... 25 mA |
| Number of digital switching outputs | 2 Piece(s) |
| Type | Digital switching output |
| Switching element | Transistor, NPN |
| Switching principle | Light switching |
| Switching element | Transistor, NPN |
| Switching principle | Dark switching |
| Switching frequency | 1,000 Hz |
| Response time | 0.5 ms |
| Readiness delay | 30 ms |
| Number of connections | 1 Piece(s) |
| Function | Signal OUT Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Plastic |
| No. of pins | 4 -pin |
| Encoding | A-coded |
| Dimension (Ø x L) | 18 mm x 50 mm |
| Thread size | M18 x 1 mm |
| Housing material | Plastic |
| Plastic housing | PA 12 |
| Lens cover material | Plastic |
| Net weight | 20 g |
| Housing color | Black Red |
| Type of display | LED |
| Number of LEDs | 1 Piece(s) |
| Operational controls | 270° potentiometer |
| Ambient temperature, operation | -25 ... 65 °C |
| Ambient temperature, storage | -40 ... 70 °C |
| Degree of protection | IP 67 |
| Protection class | II |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 8.0 | 27270903 |
| ECLASS 9.0 | 27270903 |
| ETIM 5.0 | EC001821 |
| ETIM 6.0 | EC001821 |