RT 318M/N-100-S12.11

Energetic diffuse sensor

Part no.: 50083249

Icon Icon
Results list: 1 products found
FT328.3/2N-M12
Energetic diffuse sensor
Part no.: 50122719
  • Series: 328
  • Operating principle: Diffuse reflection principle
  • Operating range, max.: 0.001 ... 0.215 m
  • Design: Cylindrical
Part no.: 50122719
Series 318
Operating principle Diffuse reflection principle
Special version Fading
Operating range Guaranteed operating range
Operating range, white 90% 0 ... 0.1 m
Operating range, gray 18% 0.002 ... 0.075 m
Operating range, black 6% 0.005 ... 0.055 m
Operating range limit, white 90% 0 ... 0.12 m
Operating range limit, gray 18% 0.002 ... 0.085 m
Operating range limit, black 6% 0.005 ... 0.065 m
Operating range limit Typical operating range
Beam path Divergent
Light source LED, Infrared
Wavelength 880 nm
Transmitted-signal shape Pulsed
LED group 1
Type of light spot geometry Rectangular
Protective circuit Polarity reversal protection
Short circuit protected
Transient protection
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 0 ... 25 mA
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Switching element Transistor, NPN
Switching principle Light switching
Switching element Transistor, NPN
Switching principle Dark switching
Switching frequency 1,000 Hz
Response time 0.5 ms
Readiness delay 30 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Plastic
No. of pins 4 -pin
Encoding A-coded
Dimension (Ø x L) 18 mm x 50 mm
Thread size M18 x 1 mm
Housing material Stainless steel
Stainless steel housing V2A
Lens cover material Plastic
Net weight 60 g
Housing color Black
Silver
Type of display LED
Number of LEDs 1 Piece(s)
Operational controls 270° potentiometer
Ambient temperature, operation -25 ... 65 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27270903
ECLASS 9.0 27270903
ETIM 5.0 EC001821
ETIM 6.0 EC001821
3D-CAD model - zip
Data sheet - pdf
EC declaration of conformity - pdf