RT 96M/P-1474-800-42
Energetic diffuse sensor
Part no.:
50041597
| Series | 96 |
| Operating principle | Diffuse reflection principle |
| Special version | Time function Warning output |
| Operating range | Guaranteed operating range |
| Operating range, white 90% | 0.02 ... 0.8 m |
| Operating range, gray 18% | 0.06 ... 0.42 m |
| Operating range, black 6% | 0.08 ... 0.29 m |
| Operating range limit, white 90% | 0.02 ... 1.2 m |
| Operating range limit, gray 18% | 0.06 ... 0.95 m |
| Operating range limit, black 6% | 0.08 ... 0.57 m |
| Operating range limit | Typical operating range |
| Light source | LED, Infrared |
| Supply voltage UB | 10 ... 30 V, DC |
| Residual ripple | 0 ... 15 %, From UB |
| Open-circuit current | 0 ... 50 mA |
| Number of digital switching outputs | 2 Piece(s) |
| Type | Digital switching output |
| Switching element | Transistor, PNP |
| Switching principle | Light switching |
| Switching element | Transistor, PNP |
| Switching principle | Dark switching |
| Function | Warning output |
| Switching frequency | 1,000 Hz |
| Response time | 0.5 ms |
| Readiness delay | 200 ms |
| Number of connections | 1 Piece(s) |
| Type of connection | Connector |
| Thread size | M12 |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Dimension (W x H x L) | 30 mm x 90 mm x 70 mm |
| Housing material | Metal |
| Metal housing | Zinc |
| Lens cover material | Glass |
| Net weight | 380 g |
| Compatibility of materials | ECOLAB |
| Note | Housing part used contains perfluorobutanesulfonic acid (PFBS) |
| Type of display | LED |
| Operational controls | 270° potentiometer |
| Ambient temperature, operation | -40 ... 55 °C |
| Degree of protection | IP 67 |
| Protection class | II |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270903 |
| ECLASS 8.0 | 27270903 |
| ECLASS 9.0 | 27270903 |
| ECLASS 10.0 | 27270903 |
| ECLASS 11.0 | 27270903 |
| ETIM 5.0 | EC001821 |
| ETIM 6.0 | EC001821 |
| ETIM 7.0 | EC001821 |