SD4R14-1800E
Safety light curtain receiver
Series | SOLID-4 |
Device type | Receiver |
Application | Finger protection |
Function package | Extended |
Functions | Automatic start/restart Dynamic contactor monitoring (EDM), selectable Start/restart interlock (RES), selectable |
Type | 4, IEC/EN 61496 |
SIL | 3, IEC 61508 |
SILCL | 3, IEC/EN 62061 |
Performance Level (PL) | e, EN ISO 13849-1 |
PFHD | 7.3E-09 per hour |
Mission time | 20 years, EN ISO 13849-1 |
Category | 4, EN ISO 13849 |
Resolution | 14 mm |
Protective field height | 1,800 mm |
Synchronization | Optical between transmitter and receiver |
Protective circuit | Inductive protection Overtemperature protection Overvoltage protection Polarity reversal protection Short circuit protected Transient protection |
Supply voltage UB | 24 V, DC, -20 ... 20 % |
Current consumption, max. | 110 mA, Without external load |
Fuse | 2 A semi time-lag |
Number of digital switching inputs | 3 Piece(s) |
Type | Digital switching input |
Switching voltage high, min. | 17.6 V |
Switching voltage low, max. | 2.8 V |
Switching voltage, type. | 24 V |
Voltage type | DC |
Switching current, max. | 15 mA |
Function | Control input for start/restart interlock (RES) |
Function | Control input for contactor monitoring (EDM) |
Function | Control input for start/restart interlock (RES) |
Number of safety-related switching outputs (OSSDs) | 2 Piece(s) |
Number of digital switching outputs | 1 Piece(s) |
Type | Safety-related switching output OSSD |
Switching voltage high, min. | 17.6 V |
Switching voltage low, max. | 2.8 V |
Switching voltage, type. | 22 V |
Voltage type | DC |
Current load, max. | 250 mA |
Load inductivity | 2,000,000 µH |
Load capacity | 0.22 µF |
Residual current, max. | 0.02 mA |
Residual current, type. | 0.005 mA |
Voltage drop | 1.6 V |
Switching principle | +24 V switching |
Switching element | Transistor, PNP |
Switching principle | +24 V switching |
Switching element | Transistor, PNP |
Type | Digital switching output |
Switching voltage high, min. | 17.6 V |
Switching voltage low, max. | 2.8 V |
Switching voltage, type. | 22 V |
Voltage type | DC |
Switching current, max. | 80 mA |
Switching element | Transistor, PNP |
Switching principle | +24 V switching |
Function | "Error" signal output |
Response time | 38 ms |
Restart delay time | 100 ms |
Number of connections | 1 Piece(s) |
Function | Machine interface |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 8 -pin |
Permissible conductor cross section, type. | 0.25 mm² |
Length of connection cable, max. | 100 m |
Permissible cable resistance to load, max. | 300 Ω |
Dimension (W x H x L) | 29 mm x 1,875.5 mm x 34.6 mm |
Housing material | Metal |
Metal housing | Aluminum |
Lens cover material | Plastic / PMMA |
Material of end caps | Diecast zinc |
Net weight | 1,900 g |
Housing color | Yellow, RAL 1021 |
Type of fastening | Groove mounting Mounting on Device Column Via optional mounting device |
Type of display | 7‑segment display LED |
Number of LEDs | 2 Piece(s) |
Ambient temperature, operation | 0 ... 55 °C |
Ambient temperature, storage | -25 ... 70 °C |
Relative humidity (non-condensing) | 15 ... 95 % |
Degree of protection | IP 65 |
Protection class | III |
Approvals | TÜV NRTL US c CSA US |
Test procedure for oscillation in accordance with standard | EN 60068-2-6 |
Test procedure for shock in accordance with standard | EN 60068-2-29 |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27272704 |
ECLASS 9.0 | 27272704 |
ETIM 5.0 | EC002549 |
ETIM 6.0 | EC002549 |