SET LS 412M/P-S12

Throughbeam photoelectric sensor

Part no.: 50081431

Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

This is a combination product: receiver and transmitter of the same series are required for operation.
Please ensure that both devices are replaced with the appropriate product alternatives.
Please use the receiver's designation or part number to find an alternative transmitter/receiver combination.

Results list: 3 products found
LE412B/PX-M12
Throughbeam photoelectric sensor receiver
Part no.: 50140152
  • Series: 412B
  • Operating principle: Throughbeam principle
  • Operating range, max.: 0 ... 10 m
  • Design: Cylindrical
Part no.: 50140152
LE412B/4X-M12
Throughbeam photoelectric sensor receiver
Part no.: 50140151
  • Series: 412B
  • Operating principle: Throughbeam principle
  • Operating range, max.: 0 ... 10 m
  • Design: Cylindrical
Part no.: 50140151
LS412B/DX-M12
Throughbeam photoelectric sensor transmitter
Part no.: 50140150
  • Series: 412B
  • Operating principle: Throughbeam principle
  • Operating range, max.: 0 ... 10 m
  • Design: Cylindrical
Part no.: 50140150
Series 412
Operating principle Throughbeam principle
Device type Set (transmitter and receiver)
Special version Article set
Operating range 0 ... 6 m
Operating range Guaranteed operating range
Operating range limit 0 ... 8 m
Operating range limit Typical operating range
Light source LED, Red
Type of light spot geometry Round
Protective circuit Polarity reversal protection
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 0 ... 20 mA
Number of digital switching outputs 1 Piece(s)
Switching element Transistor, PNP
Switching principle Light/dark switchable
Switching frequency 500 Hz
Response time 1 ms
Readiness delay 25 ms
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 4 -pin
Encoding A-coded
Dimension (Ø x L) 12 mm x 65 mm
Thread size M12 x 1 mm
Housing material Metal
Metal housing Nickel-plated brass
Lens cover material Plastic
Net weight 60 g
Housing color Silver
Type of display LED
Operational controls 270° potentiometer
Ambient temperature, operation -25 ... 55 °C
Degree of protection IP 67
Protection class III
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27270901
ECLASS 9.0 27270901
ETIM 5.0 EC002716
ETIM 6.0 EC002716
3D-CAD model - zip
Data sheet - pdf