SET LS 618/4-S12
Throughbeam photoelectric sensor
Hello, we'd be happy to be of assistance to you.
This is a combination product: receiver and transmitter of the same series are required for operation.
Please ensure that both devices are replaced with the appropriate product alternatives.
Please use the receiver's designation or part number to find an alternative transmitter/receiver combination.
Please refer to the file Application Note Substitutes to find technical details on substitute products.
The file can be found under the Downloads/Technical documentation tab.
Series | 618 |
Operating principle | Throughbeam principle |
Device type | Set (transmitter and receiver) |
Special version | Article set |
Operating range | 0 ... 10 m (zugesicherte Reichweite) |
Operating range limit | 0 ... 12 m (typische Reichweite) |
Light source | LED, Infrared |
Wavelength | 880 nm |
Transmitted-signal shape | Pulsed |
Type of light spot geometry | Round |
Protective circuit | Overvoltage protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC |
Current consumption, max. | 40 mA |
Residual ripple | 0 ... 10 %, From UB |
Open-circuit current | 0 ... 30 mA |
Number of digital switching outputs | 1 Piece(s) |
Type | Digital switching output |
Switching element | Transistor, PNP |
Switching principle | Light/dark switchable |
Switching frequency | 500 Hz |
Response time | 1 ms |
Readiness delay | 100 ms |
Number of connections | 1 Piece(s) |
Function | Signal IN Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 4 -pin |
Encoding | A-coded |
Dimension (Ø x L) | 18 mm x 60 mm |
Thread size | M18 x 1 mm |
Housing material | Metal |
Metal housing | Nickel-plated brass |
Lens cover material | Plastic |
Net weight | 80 g |
Housing color | Silver |
Type of display | LED |
Number of LEDs | 2 Piece(s) |
Operational controls | 270° potentiometer |
Ambient temperature, operation | -25 ... 55 °C |
Ambient temperature, storage | -30 ... 70 °C |
Degree of protection | IP 67 |
Protection class | II |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 10.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ETIM 5.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 8.0 | EC002716 |