SLSS 318K-S12

Single light beam safety device transmitter

Part no.: 50083116

Icon Icon Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Series 318
Device type Transmitter
Special version Activation input
Type 2, IEC/EN 61496, in combination with a suitable test monitoring unit, e.g. MSI-TR1B
SIL 1, IEC 61508
SILCL 1, IEC/EN 62061, in combination with a suitable test monitoring unit, e.g. MSI-TR1B
Performance Level (PL) c, EN ISO 13849-1:2008
MTTFd 414 years, EN ISO 13849-1
Mission time 20 years, EN ISO 13849-1
Category 2, EN ISO 13849, In combination with MSI-TRMB safety relay
Operating range 0 ... 10 m, Guaranteed operating range
Operating range limit 0 ... 12 m
Light source LED, Red
Wavelength 660 nm
Transmitted-signal shape Pulsed
LED group 1
Opening angle, max. -5 ... 5 °
Protective circuit Polarity reversal protection
Short circuit protected
Transient protection
Supply voltage UB 10 ... 30 V, DC
Residual ripple 10 %, From UB
Open-circuit current 0 ... 25 mA
Number of activation inputs 1 Piece(s)
Voltage type DC
Switching voltage high: ≥8V
low: ≤ 1.5 V
Switching voltage high, min. 8 V
Switching voltage low, max. 1.5 V
Activation/disable delay 1 ms
Input resistance 10,000 Ω, -10 ... 10 %
Switching frequency 1,000 Hz
Response time 0.5 ms
Readiness delay 30 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Material Plastic
No. of pins 4 -pin
Design Cylindrical
Dimension (Ø x L) 22 mm x 61.5 mm
Thread size M18 x 1 mm
Housing material Plastic
Plastic housing PA 12
Lens cover material Plastic, PA 12
Net weight 90 g
Housing color Black
Red
Type of fastening Screw type
Type of display LED
Number of LEDs 1 Piece(s)
Ambient temperature, operation -25 ... 65 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
Protection class II
Approvals TÜV Nord
c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27272701
ECLASS 9.0 27272701
ETIM 5.0 EC001831
ETIM 6.0 EC001831
EC declaration of conformity - pdf
Certificate - TÜV Nord - pdf